|
| All Diodes press releases |
 |
|
May 23,
2008
|  |
Vishay’s New Double-Diode Bus Port-Protection
Array Provides Capacitance of 1.5 pF Typical per Diode and Maximum
Leakage Current of <0.1 µA in Ultra-Compact LLP75
Leadless Package
|
|
January 23,
2008
|  |
Vishay Offers Two Quad ESD Diode Protection Arrays in New
Ultra-Compact LLP1010-5L Package With 1-mm by 1-mm Footprint and Low 0.4-mm
Profile for Board Space Savings
|
|
January 18,
2008
|  |
Vishay’s New ESD Single-Line Protection Diode
is Industry’s First to Provide Low Capacitance of 1.5 pF in
the New Leadless LLP1006 Package
|
|
November 09,
2007
|  |
Vishay Offers Three New Single-Line ESD Protection
Diodes in Ultra-Compact Plastic SOD923 Package for Space-Limited
Applications
|
|
June 13,
2007
|  |
Vishay’s New 4-Line Bus Port Protection Diode Array Provides 15-kV ESD Protection, Low Typical Capacitance of <1 pF and Low Typical Leakage Current of <0.1 µA in Ultra-Compact LLP75 Leadless Package
|
|
May 18,
2007
|  |
Vishay’s New BiAs Single-Line ESD Protection Diode Features Low Profile of 0.4 mm, Low Typical Capacitance of <8 pF, and Low Maximum Leakage Current of <0.1 µA
|
|
March 28,
2007
|  |
Vishay Offers Industry’s First 8-Diode ESD Protection Array in Ultra-Compact LLP1713 Package for Board Space Savings
|
|
February 21,
2007
|  |
Vishay’s New ESD Single-Line Protection Diode Features Low Profile of
0.4 mm, Low Maximum Leakage Current of 0.1 µA, and Low Typical Capacitance
of 12 pF
|
|
June 17,
2005
|  |
Vishay's New Low-Capacitance ESD Protection Diode Arrays Provide High Standard of Protection in Compact 2.0-mm by 2.0-mm and 1.6-mm by 1.6-mm SMD Packages
|
|
Sept. 17,
2004
|  |
Vishay's New ESD Protection Diodes in SOD523 Package Provide Working Voltages
from 1 V to 12 V and Maximum Clamping Voltages from 9 V to 25 V
|
|
October 10,
2003
|  |
Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings
|
|
March 31,
2003
|  |
Vishay Introduces First Devices in Leadless LLP75 Package
Measuring 1.6 mm by 1.6 mm With 0.7-mm Height
|
 |
|
|  |