VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZDiodesProtection (TVS and ESD)VCUT0714A-02Z
Contact information for:
Distributors
Sales Representatives
Sales Offices

VCUT0714A-02Z

The News:

Vishay's New BiAs Single-Line ESD Protection Diode Features Tiny SOD923 Package for Board Space Savings, Low Profile of 0.4 mm, Low Typical Capacitance of < 8 pF, and Low Maximum Leakage Current of < 0.1 µA

Features:

  • Very small SOD923 package for board space savings
    • 0.6-mm by 1.0-mm footprint and an extremely low profile of 0.4 mm
  • Low typical capacitance of < 8 pF at 0 V
  • Low maximum leakage current of < 0.1 µA
  • Offers working ranges from -7 V up to +14 V, or -14 V up to +7 V
  • Provides transient protection for one data line as per IEC 61000 4 2 (ESD) at 30 kV (air and contact discharge) and IEC 61000 4 5 (lightning) from 4.5 A (tp = 8/20 µs)
  • Compliant with RoHS 2002/95/EC and WEEE 2002/96/EC

The Key Applications:

ESD protection in portable electronics for mobile computing, mobile communication, consumer, industrial, and medical applications

Datasheet
Parameter Information
Package Information

 

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account