Diodes - Protection (TVS and ESD) - Automotive TVS
Latest Press Release
-
- Vishay’s New TPC Series of 1500-W Surface-Mount Automotive TVS in TO-277A Package Features Industry’s Lowest Profile of 1.1 mm September 30, 2009
- Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint December 10, 2004
All Diodes press releases
Related Information
|
Series
|
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A) |
Reverse current IR @ VRWM
(μA) |
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF) |
f3dB
(MHz) |
Power Rating
(W) |
Tj max
(C) |
Tolerance
(%) |
TVS polarity
|
VWM (min)
|
VWM (max)
|
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0 | 0.0 | 1500 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 1500 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 3000 | 185 | 5 | Unidirectional | 10.0 | 43.0 | |||
| 0.0 | 0.0 | 3000 | 185 | 10 | Unidirectional | 10.0 | 43.0 | |||
| 0.0 | 0.0 | 5000 | 185 | 5 | Unidirectional | 10.0 | 43.0 | |||
| 0.0 | 0.0 | 6000 | 185 | 10 | Unidirectional | 24.0 | 24.0 | |||
| 0.0 | 0.0 | 400 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 400 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 600 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 600 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 3600 | 175 | Unidirectional | 22.0 | 22.0 | ||
| 0.0 | 0.0 | 3600 | 175 | 5 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 3600 | 175 | 10 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 4600 | 175 | Unidirectional | 22.0 | 22.0 | ||
| 0.0 | 0.0 | 4600 | 175 | 5 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 4600 | 175 | 10 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 6600 | 175 | Unidirectional | 22.0 | 22.0 | ||
| 0.0 | 0.0 | 6600 | 175 | 5 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 6600 | 175 | 10 | Unidirectional | 10.0 | 36.0 | |||
| 0.0 | 0.0 | 400 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 400 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 185 | 10 | Unidirectional | 6.8 | 43.0 | |
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 185 | 5 | Unidirectional | 6.8 | 43.0 | |
| 0.0 | 0.0 | 400 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 400 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 400 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 400 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 600 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 600 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 1500 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |||
| 0.0 | 0.0 | 1500 | 185 | 10 | Unidirectional | 5.5 | 34.8 | |||
| 0.0 | 0.0 | 300 | 185 | 5 | Unidirectional | 7.5 | 12.0 | |||
| 0.0 | 0.0 | 300 | 185 | 10 | Unidirectional | 7.5 | 12.0 | |||
| 0.0 | 0.0 | 250 | 185 | 5 | Unidirectional | 6.8 | 6.8 | |||
| 0.0 | 0.0 | 250 | 185 | 10 | Unidirectional | 6.8 | 6.8 |