Searching . . .
VCUT05D1-SD0 product information
Bidirectional Symmetrical (BiSy) Single Line ESD-Protection Diode in Silicon Package

 VCUT05D1-SD0 Datasheet

Features

  • Ultra compact CLP0603 package
  • Low package height < 0.3 mm
  • 1-line ESD-protection


Check all PDF documents

Documents

Datasheet
Application Notes
Application Note - CLP0603 Package for Diodes
Promotional Materials
Product Sheet - VCUT05D1-SD0: Surface Mount ESD Protection Diode in Ultra-Compact CLP0603 Package
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links