Diodes - Protection (TVS and ESD) - DO-214AA (SMB, SMBJ)
|
Series
|
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A) |
Reverse current IR @ VRWM
(μA) |
Power Rating
(W) |
Tj max
(C) |
Tolerance
(%) |
TVS polarity
|
VWM (min)
|
VWM (max)
|
|---|---|---|---|---|---|---|---|---|
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 14.0 | 14.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 459.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 185.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 185.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 459.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 188.0 | |
| 0.0 | 0.0 | 800 | 150 | 5 | Bidirectional | 5.0 | 40.0 | |
| 0.0 | 0.0 | 800 | 150 | 10 | Bidirectional | 5.0 | 40.0 | |
| 0.0 | 0.0 | 1000 | 150 | 5 | Unidirectional | 5.0 | 40.0 | |
| 0.0 | 0.0 | 1000 | 150 | 10 | Unidirectional | 5.0 | 40.0 | |
| 0.0 | 0.0 | 600 | 175 | 10 | Unidirectional | 3.3 | 3.3 | |
| 0.0 | 0.0 | 600 | 175 | 10 | Unidirectional | 3.3 | 3.3 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |
| 0.0 | 0.0 | 600 | 185 | 5 | Unidirectional | 5.8 | 36.8 | |
| 0.0 | 0.0 | 600 | 185 | 10 | Unidirectional | 5.5 | 34.8 |






