MENU

Diodes - TVS and ESD Protection - CLP0603


Diodes - TVS and ESD Protection - CLP0603
Part number
Circuit Diagram
Package
Reverse Standoff Voltage VRWM
(V)
Reverse Current IR at VRWM
(μA)
Reverse Breakdown Voltage VBR at 1 mA
(V)
Peak Pulse Current IPPM at tp = 8/20μs acc. IEC 61000-4-5
(A)
Peak Pulse Power PPP at tp = 8/20μs acc. IEC 61000-4-5
(W)
Capacitance CD at VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
ESD Immunity acc. IEC 61000-4-2
(kV)
Number of Protected Lines
Operating Junction Temperature Range
( C)
AEC-Q101 Qualified
Datasheet
info
CLP0603 3.3 0.05 6.0 2.5 45 0.29 16 1 -55 to +150 Yes
Datasheet
info
CLP0603 5.5 0.05 6.0 2.5 45 0.29 16 1 -55 to +150 Yes
Datasheet
info
CLP0603 3.3 0.1 6.5 6.0 78 13 30 1 -55 to +150 Yes
Datasheet
info
CLP0603 5.5 0.1 6.5 6.0 78 13 30 1 -55 to +150 Yes
Datasheet
info
CLP0603 10 50.0 11.5 3.0 66 6 12 1 -55 to +150 Yes