MENU

SMF5V0A to SMF58A product information

Surface Mount ESD Protection Diodes

 SMF5V0A to SMF58A Datasheet

FEATURES

  • 200 W peak pulse power capability with a 10/1000 Ás waveform, repetition rate (duty cycle): 0.01 %
  • Low-profile package
  • Wave and reflow solderable


Check all PDF documents

Documents

Datasheet
3D Models (*.zip)
3D Models - DO-219AB
Markings
Product Literature
Infograph - eSMP« シリーズ パワーダイオード製品の小型・薄型パッケージソリューション - In a Nutshell
Infograph - eSMP« 系列 用于选定二极管和整流器的小尺寸和低型面高度封装解决方案 - 快速了解
Product Overview - eSMP Series: Flat Type Surface-Mount Packages with Space-Saving Footprints
Product Sheet - SMFxxA Series ESD Protection Diodes with High Surge Capability of 200 W in Low-Profile SMF (DO-219AB) Package
Tradeshow Brochure - TVS, ESD Protection, and Zener Diodes: Featured Products
Technical Notes
Technical Note - Find the Right ESD or TVS Diode
Product Support
Sample Request
If you haven't already registered, you must register to submit a request.

* = required
Part Number
Part Description
DocID
Quantity
Project Name
Estimated Annual Use
Customer Material Number
Start of Production
 
Notes


Technical Questions
Vishay engineers can answer questions about product quality, performance, and specifications.

If you haven't already registered, you must register to submit a request.

* Subject
* Message

Javascript must be enabled


Contact UsSales, Authorized Distributors
Technical Questions...
Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links