Searching . . .

Diodes - Protection (TVS and ESD) - LLP1010-6L

Series
Product image
Number of protected lines
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A)
Reverse current IR @ VRWM
(μA)
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
ESD Immunity acc. IEC 61000-4-2
(kV)
Reverse standoff voltage VRWM
(V)
f3dB
(MHz)
Peak pulse power PPP @ tp = 8/20μs acc. IEC 61000-4-5
(W)
VWM (min)
VWM (max)
Datasheet
info
4 3.0 0.0 15.0 15 5 0.0 30 0.0 0.0
Datasheet
info
4 2.0 0.0 10.0 8 9 0.0 30 0.0 0.0