Searching . . .

Diodes - Protection (TVS and ESD) - LLP3313-17L

Series
Product image
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A)
Reverse current IR @ VRWM
(μA)
CIN @ VIN = 0 V f = 1MHz
(pF)
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
ESD Immunity acc. IEC 61000-4-2
(kV)
Reverse standoff voltage VRWM
(V)
f3dB
(MHz)
Rs
(Ω)
VWM (min)
VWM (max)
Datasheet
info
0.0 1.0 60 0.0 ± 30 5 100.0 100 0.0 0.0
Datasheet
info
0.0 1.0 40 0.0 ± 18 5 130.0 100 0.0 0.0
Datasheet
info
0.0 1.0 20 0.0 ± 10 5 240.0 100 0.0 0.0
Datasheet
info
0.0 1.0 47 0.0 5 150.0 12 0.0 0.0