Part or keyword
Inventory & quote
Products A-Z
Diodes
Protection (TVS and ESD)
LLP75-3B
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(6):
Application Note
(1)
Package Drawing
(1)
Technical Note
(1)
Promotional Material
(3)
Diodes: Protection (TVS and ESD) - LLP75-3B
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Product image
Number of protected lines
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
V
RWM
(V)
f
3dB
(MHz)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
GL05-HT3 to GL24-HT3
5
1
5
>25
24
300
10
15
12
12
17
20
5
GSOT03-HT3 to GSOT36-HT3
1
3.5
1
0
30
36
0
248
0
5
24
235
8
15
230
12
12
312
18
5
8
345
30
10
5
480
20
4
429
100
3.3
369
GSOT03C-HT3 to GSOT36C-HT3
2
3.5
1
0
30
36
0
248
0
5
24
235
8
15
230
12
12
312
18
5
8
345
30
10
5
480
20
4
429
100
3.3
369
Series
Product image
Number of protected lines
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
V
RWM
(V)
f
3dB
(MHz)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account