Part or keyword
Inventory & quote
Products A-Z
Diodes
Protection (TVS and ESD)
LLP75-6A
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(6):
Application Note
(1)
Package Drawing
(1)
Technical Note
(1)
Promotional Material
(3)
Press Releases
Diodes: Protection (TVS and ESD) - LLP75-6A
V
RWM
(V)
5
f
3dB
(MHz)
0
Brand
Vishay Semiconductors
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Product image
Number of protected lines
Number of filter channels
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
GMF05C-HS3
5
12
1
0
30
200
0
GMF05LC-HS3
5
5
0.1
0
30
70
0
VBUS054B-HS3
4
3
0.1
0
15
45
0
VEMI255A-HS3
2
2
4
1
60
50
VESD05A5A-HS3
5
2.5
0.1
0
15
33
0
Series
Product image
Number of protected lines
Number of filter channels
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account