Sept. 05, 2008
Vishay’s New 4-Line Bus Port Protection Array Provides Low Typical Capacitance of 1.2 pF and High Surge Current of > 11 A in Ultra-Compact LLP75 Leadless Package
June 13, 2007
Vishay’s New 4-Line Bus Port Protection Diode Array Provides 15-kV ESD Protection, Low Typical Capacitance of <1 pF and Low Typical Leakage Current of <0.1 µA in Ultra-Compact LLP75 Leadless Package
March 31, 2003
Vishay Introduces First Devices in Leadless LLP75 Package Measuring 1.6 mm by 1.6 mm With 0.7-mm Height