Part or keyword
Inventory & quote
Products A-Z
Diodes
Protection (TVS and ESD)
LLP75-7A
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(3):
Promotional Material
(3)
Press Releases
Diodes: Protection (TVS and ESD) - LLP75-7A
V
RWM
(V)
5
f
3dB
(MHz)
0
Brand
Vishay Semiconductors
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Product image
Number of protected lines
Number of filter channels
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
VEMI353A-HA3
3
3
4
1
60
30
VEMI355A-HA3
3
3
4
1
60
50
VEMI35AA-HA3
3
3
4
1
60
100
VESD05A6-HA3
6
5
1
0
30
60
0
VESD05A6A-HA3
6
2.5
0.1
0
15
33
0
Series
Product image
Number of protected lines
Number of filter channels
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ V
R
= 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
P
PP
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account