Diodes - Protection (TVS and ESD) - MicroSMP
|
Series
|
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A) |
Reverse current IR @ VRWM
(μA) |
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF) |
f3dB
(MHz) |
Power Rating
(W) |
Tj max
(C) |
Tolerance
(%) |
TVS polarity
|
VWM (min)
|
VWM (max)
|
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0 | 0.0 | 150 | 150 | 5 | Unidirectional | 6.0 | 20.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 100 | 150 | Unidirectional | 3.3 | 3.3 |