Diodes - Protection (TVS and ESD) - SMPC
Latest Press Release
-
- Vishay Releases New Series of Low-Profile 1500-W Surface-Mount TransZorb® TVS in TO-277A Package with Breakdown Voltages from 6.7 V to 42.4 V November 06, 2009
- Vishay’s New TPC Series of 1500-W Surface-Mount Automotive TVS in TO-277A Package Features Industry’s Lowest Profile of 1.1 mm September 30, 2009
All Diodes press releases
Related Information
|
Series
|
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A) |
Reverse current IR @ VRWM
(μA) |
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF) |
f3dB
(MHz) |
Power Rating
(W) |
Tj max
(C) |
Tolerance
(%) |
TVS polarity
|
VWM (min)
|
VWM (max)
|
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 0.0 | 0.0 | |
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 185 | 10 | Unidirectional | 6.8 | 43.0 | |
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 185 | 5 | Unidirectional | 6.8 | 43.0 |