English
日本語 (Japanese)
简体中文 (Chinese)
Part or keyword
Check Distributor Stock
Products A-Z
Diodes
Protection (TVS and ESD)
SOD-523
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(
12
):
Construction
(1)
Instructions
(1)
Markings
(1)
Package Drawing
(1)
Promotional Material
(4)
Tape and Reel Info
(1)
Technical Note
(2)
Press Releases
Diodes: Protection (TVS and ESD) - SOD-523
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Product image
Number of protected lines
Number of filter channels
I
IN
@ VRWM
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ VR = 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
V
RWM
(V)
f
3dB
(MHz)
P
PK
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
Power Rating (W)
Tj max (C)
Tolerance (%)
Ipp (Amps)
TVS polarity
VWM (min)
VWM (max)
VESD05A1-02V
Enlarge
1
16.0
1.0
150.0
30
5
0.0
192
VESD05A1B-02V
Enlarge
1
3.0
0.0
23.0
20
5
0.0
33
VESDxx-02V
Enlarge
0.0
0.0
0.0
0.0
Series
Product image
Number of protected lines
Number of filter channels
I
IN
@ VRWM
I
PPM
@ tp = 8/20µs acc. IEC 61000-4-5 (A)
I
R
@ V
RWM
(µA)
C
IN
@ V
IN
= 0 V f = 1MHz (pF)
C
D
@ VR = 0 V f = 1MHz (pF)
ESD Immunity acc. IEC 61000-4-2 (kV)
V
RWM
(V)
f
3dB
(MHz)
P
PK
@ tp = 8/20µs acc. IEC 61000-4-5 (W)
R
s
(Ω)
Power Rating (W)
Tj max (C)
Tolerance (%)
Ipp (Amps)
TVS polarity
VWM (min)
VWM (max)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account