Searching . . .

Diodes - Protection (TVS and ESD) - SOD-923

Series
Product image
Number of protected lines
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A)
Reverse current IR @ VRWM
(μA)
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
ESD Immunity acc. IEC 61000-4-2
(kV)
Reverse standoff voltage VRWM
(V)
f3dB
(MHz)
Peak pulse power PPP @ tp = 8/20μs acc. IEC 61000-4-5
(W)
VWM (min)
VWM (max)
Datasheet
info
1 5.0 0.0 85.0 25 14 0.0 63 0.0 0.0
Datasheet
info
1 10.0 1.0 85.0 30 3.3 0.0 95 0.0 0.0
Datasheet
info
1 3.0 0.0 23.0 20 5 0.0 33 0.0 0.0
Datasheet
info
1 8.0 1.0 75.0 30 5 0.0 80 0.0 0.0
Datasheet
info
1 4.0 0.0 36.0 30 12 0.0 92 0.0 0.0