November 09, 2007
Vishay Offers Three New Single-Line ESD Protection Diodes in Ultra-Compact Plastic SOD923 Package for Space-Limited Applications
May 18, 2007
Vishay’s New BiAs Single-Line ESD Protection Diode Features Low Profile of 0.4 mm, Low Typical Capacitance of <8 pF, and Low Maximum Leakage Current of <0.1 μA
February 21, 2007
Vishay’s New ESD Single-Line Protection Diode Features Low Profile of 0.4 mm, Low Maximum Leakage Current of 0.1 µA, and Low Typical Capacitance of 12 pF