Searching . . .

Diodes - Protection (TVS and ESD) - TO-277A

Series
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A)
Reverse current IR @ VRWM
(μA)
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF)
f3dB
(MHz)
Power Rating
(W)
Tj max
(C)
Tolerance
(%)
TVS polarity
VWM (min)
VWM (max)
Datasheet
info
0.0 0.0 0.0 0.0 1500 150 5 Unidirectional 0.0 0.0
Datasheet
info
0.0 0.0 0.0 0.0 1500 185 10 Unidirectional 6.8 43.0
Datasheet
info
0.0 0.0 0.0 0.0 1500 185 5 Unidirectional 6.8 43.0