Diodes - Protection (TVS and ESD) - TransZorb TVS
Latest Press Release
-
- Vishay Releases New Series of Low-Profile 1500-W Surface-Mount TransZorb® TVS in TO-277A Package with Breakdown Voltages from 6.7 V to 42.4 V November 06, 2009
- Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint April 18, 2007
All Diodes press releases
Related Information
|
Series
|
Peak pulse current IPPM @ tp = 8/20μs acc. IEC 61000-4-5
(A) |
Reverse current IR @ VRWM
(μA) |
Capacitance CD @ VR = 0 V VAC < 100 mV f = 1 MHz
(pF) |
f3dB
(MHz) |
Power Rating
(W) |
Tj max
(C) |
Tolerance
(%) |
TVS polarity
|
VWM (min)
|
VWM (max)
|
|---|---|---|---|---|---|---|---|---|---|---|
| 0.0 | 0.0 | 1500 | 175 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 1500 | 175 | 10 | Unidirectional | 5.5 | 437.0 | |||
| 0.0 | 0.0 | 1500 | 175 | 5 | Bidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 1500 | 175 | 10 | Bidirectional | 5.5 | 356.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Bidirectional | 5.8 | 185.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 5000 | 175 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 5000 | 175 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 175 | 7 | Unidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 400 | 175 | 7 | Bidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 400 | 175 | 5 | Unidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 400 | 175 | 5 | Bidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 175 | Unidirectional | 5.0 | 18.0 | ||
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 175 | Bidirectional | 8.0 | 18.0 | ||
| 0.0 | 0.0 | 1500 | 175 | 5 | Unidirectional | 6.5 | 28.0 | |||
| 0.0 | 0.0 | 1500 | 175 | 10 | Unidirectional | 6.5 | 28.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 14.0 | 14.0 | |||
| 0.0 | 0.0 | 150 | 150 | 5 | Unidirectional | 6.0 | 20.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 100 | 150 | Unidirectional | 3.3 | 3.3 | ||
| 0.0 | 0.0 | 200 | 150 | 5 | Unidirectional | 130.0 | 220.0 | |||
| 0.0 | 0.0 | 400 | 175 | Unidirectional | 477.0 | 495.0 | ||||
| 0.0 | 0.0 | 400 | 175 | 5 | Bidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 400 | 175 | 10 | Bidirectional | 5.5 | 356.0 | |||
| 0.0 | 0.0 | 400 | 175 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 400 | 175 | 10 | Unidirectional | 5.5 | 437.0 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Unidirectional | 85.5 | 459.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 5.8 | 77.8 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Bidirectional | 85.5 | 185.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Bidirectional | 5.8 | 77.8 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Bidirectional | 5.8 | 77.8 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Bidirectional | 85.5 | 185.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 5.8 | 77.8 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Unidirectional | 85.5 | 459.0 | |||
| 0.0 | 0.0 | 600 | 175 | 5 | Bidirectional | 5.8 | 376.0 | |||
| 0.0 | 0.0 | 600 | 175 | 10 | Bidirectional | 5.5 | 356.0 | |||
| 0.0 | 0.0 | 600 | 175 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 600 | 175 | 10 | Unidirectional | 5.5 | 437.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 185.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 185.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 459.0 | |||
| 0.0 | 0.0 | 500 | 175 | 10 | Unidirectional | 5.0 | 50.0 | |||
| 0.0 | 0.0 | 500 | 175 | 5 | Bidirectional | 5.0 | 170.0 | |||
| 0.0 | 0.0 | 500 | 175 | 10 | Bidirectional | 5.0 | 170.0 | |||
| 0.0 | 0.0 | 500 | 175 | 5 | Unidirectional | 5.0 | 170.0 | |||
| 0.0 | 0.0 | 500 | 175 | 10 | Unidirectional | 5.0 | 170.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Bidirectional | 5.8 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 5.8 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.8 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.8 | 188.0 | |||
| 0.0 | 0.0 | 500 | 150 | 5 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 10 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 5 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 10 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 10 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 5 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 10 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 500 | 150 | 5 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 13.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 28.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Bidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Bidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Bidirectional | 5.0 | 110.0 | |||
| 0.0 | 0.0 | 300 | 150 | 10 | Bidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Unidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 300 | 150 | 10 | Unidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Unidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Unidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 300 | 150 | 10 | Unidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Unidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Bidirectional | 5.0 | 110.0 | |||
| 0.0 | 0.0 | 300 | 150 | 10 | Bidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 300 | 150 | 5 | Bidirectional | 85.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Bidirectional | 5.0 | 78.0 | |||
| 0.0 | 0.0 | 300 | 150 | Unidirectional | 477.0 | 495.0 | ||||
| 0.0 | 0.0 | 800 | 150 | 5 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 800 | 150 | 10 | Bidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 1000 | 150 | 5 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 1000 | 150 | 10 | Unidirectional | 5.0 | 40.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 175 | 10 | Unidirectional | 3.3 | 3.3 | |||
| 0.0 | 0.0 | 600 | 175 | 10 | Unidirectional | 3.3 | 3.3 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 600 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 3000 | 150 | 5 | Bidirectional | 22.0 | 78.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Bidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 1500 | 150 | 10 | Unidirectional | 5.0 | 188.0 | |||
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 3.3 | 36.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Unidirectional | 11.0 | 36.0 | |||
| 0.0 | 0.0 | 0.0 | 0.0 | 1500 | 150 | 5 | Unidirectional | 0.0 | 0.0 | |
| 0.0 | 0.0 | 400 | 150 | 5 | Unidirectional | 5.8 | 171.0 | |||
| 0.0 | 0.0 | 400 | 150 | 10 | Unidirectional | 5.5 | 162.0 |