November 06, 2009
Vishay Releases New Series of Low-Profile 1500-W Surface-Mount TransZorb® TVS in TO-277A Package with Breakdown Voltages from 6.7 V to 42.4 V
April 18, 2007
Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint
April 23, 2004
Vishay Launches New Transient Voltage Suppressor Families with 500-W, 800-W, and 1000-W Peak Pulse Power Ratings
January 03, 2003
Vishay Adds To Transient Voltage Suppressor (TVS) Families With Industry's Such First Single-Chip Devices Rated for Up to 540 V