VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZDiodesProtection (TVS and ESD)Voltage-Range Extensions to TVS Info
Contact information for:
Distributors
Sales Representatives
Sales Offices

 

Voltage-Range Extensions to Transient Voltage Suppressor (TVS) Families

The Key Benefits:
• Extend the available voltage range from a maximum of 440 V for the axial series and from a maximum of 220 V for the surface-mount series to an industry-high maximum of 540 V
• Employ a patent-pending design that yields improved surge capability, lower leakage currents, and improved voltage clamping for high-voltage applications
• Enhances performance in a single chip, allowing designers to lower costs and reduce board space by implementing one device, rather than two, for high-voltage protection
• Available in the same packaging as previous TVS devices, simplifying substitution with these higher-voltage devices

The Key Applications: Transient voltage protection for high-intensity discharge (HID) lighting and lighting ballast applications

Vishay Adds to Transient Voltage Suppressor Families With Industry's Such First Single-Chip Devices Rated for up to 540 V

The News: Vishay Intertechnology, Inc. (NYSE: VSH) announces new devices in its transient voltage suppressor families, releasing the industry's first such single-chip devices rated for breakdown voltages up to 540 V.

• Increase the available maximum breakdown voltage from 440 V to 540 V in Vishay's P4KE, P6KE, and 1.5KE480 axial-leaded TVS families
• Increase the available maximum breakdown voltage from 220 V to 540 V in the surface-mount P4SMA, P6SMB, and 1.5SMC families

 


TVS Avalanche Diodes Key Device Specifications: Summary Table

Series
Style
V(BR) Unidirectional (V)
V(BR) Bidirectional (V)
Peak Pulse Power
Max. Unidirectional Clamping Voltage VC (V)
Max. Bidirectional Clamping Voltage VC (V)
Package Type
Axial
6.8 to 540
6.8 to 440
400
10.5 to 772
10.5 to 631
DO‑204AL (DO‑41)
Axial
6.8 to 540
6.8 to 440
600
10.5. to 772
10.5 to 631
DO‑204AC (DO‑15)
Axial
6.8 to 540
6.8 to 440
1500
10.5 to 772
10.5 to 631
1.5KE Case
Surface-Mount
6.8 to 540
6.8 to 220
400
10.5 to 740
10.5 to 328
DO‑214AC
Surface-Mount
6.8 to 540
6.8 to 220
600
10.5 to 740
10.5 to 328
DO‑214AA (SMB)
Surface-Mount
6.8 to 540
6.8 to 220
1500
10.5 to 740
10.5 to 328
DO‑214AB (SMC)

The Perspective: As the industry's first such single-chip devices rated for breakdown voltages up to 540 V, new additions to transient voltage suppressor families from Vishay Semiconductors provide enhanced performance in a single chip, allowing designers to lower costs and reduce board space by implementing one device, rather than two, for high-voltage protection in high-intensity discharge lighting and lighting ballast applications.

Availability: Samples and production quantities of the new TVS devices are available now, with a lead time of eight weeks for larger orders.

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account