8-A, 600-V Hyperfast FRED Pt™ Rectifier in 2-Pin TO-220 Package
- Typical VF < 1.9 V at 150 °C and rated current
- Typical QRR = 35 nC at 125 °C, tRR = 23 ns at 125 °C
- PFC rectifier for server and desktop power supplies
- 22 % lower overall PFC losses compared to single-chip ultrafast devices
- RoHS-compliant, halogen-free, full industrial Tj = 175 °C qualification
8S2TH06I-M More Info
Miniature Surface-Mount Rectifier Rated Up to 2A
- High power density in a small package saves space in equipment design
- Low forward voltage drop of Schottky rectifiers improves power efficiency and generates less heat in end products
DO-220AA (SMP) (6)
Industry First High Voltage 100V TMBS® (Trench Mos Barrier Schottky)
- New patented TRENCH MOS technology
- Superior low VF: 0.648V at 15A - V30200C
- Low VF, fast switching performance in SMPS & Adaptors for PC, PDP, LCD TVs
- Low VF reduces power loss and improves efficiency of the OR-ing diode in the high-voltage output of redundant SMPS
More Info: Datasheets: V30200C
Rectifiers in new SMPC package enable high-current-density performance up to 100 V and 12 A in tiny 4-mm by 6.7-mm footprint
- Special wide-bottom plate design improves heat dissipation compared to other miniaturized packages
- Enables current ratings up to 12 A for TMBS™ Trench MOS Barrier Schottky devices, up to 10 A for planar Schottky
- Uses industry-standard TO-277A outline
- For power conversion, power adapters, and power supplies
More info > Datasheets (11)