April 18, 2007
Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint
November 29, 2006
Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package
December 10, 2004
Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint
December 17, 2003
Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices
October 10, 2003
Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings
April 04, 2003
New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C