Diodes - Rectifiers - DO-214
|
Part number
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
trr
(ns) |
IRM
(mA) |
Tj max
(°C) |
Diode Variations
|
EAS
(mJ) |
|---|---|---|---|---|---|---|---|---|---|
| DO-214AA | 3 | 600 | 1.05 | 1500 | 175 | Single | |||
| DO-214AC | 1 | 20 | 0.52 | <10 | 125 | Single | |||
| DO-214AC | 1 | 30 | 0.52 | <10 | 125 | Single | |||
| DO-214AC | 1 | 40 | 0.52 | <10 | 125 | Single | |||
| DO-214AC | 1 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 2 | 30 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 2 | 30 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 2 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 2 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 3 | 30 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 3 | 30 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 3 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 3 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AA | 3 | 40 | 0.45 | 150 | Single | ||||
| DO-214AC | 3 | 50 | 0.72 | <10 | 150 | Single | |||
| DO-214AC | 3 | 50 | 0.72 | <10 | 150 | Single | |||
| DO-214AA | 3 | 50 | 0.66 | <10 | 150 | Single | |||
| DO-214AC | 3 | 60 | 0.72 | <10 | 150 | Single | |||
| DO-214AC | 3 | 60 | 0.72 | <10 | 150 | Single | |||
| DO-214AA | 3 | 60 | 0.66 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 800 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 800 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 1600 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 1600 | 1.1 | 4000 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.3 | 25 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.3 | 25 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.1 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.1 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.3 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.3 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 800 | 1.5 | 120 | 150 | Single | |||
| DO-214AC | 1.5 | 800 | 1.5 | 120 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.5 | 120 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.5 | 120 | 150 | Single | |||
| DO-214AC | 2 | 50 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 2 | 50 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 2 | 100 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 2 | 100 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 2 | 200 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 2 | 200 | 1.1 | 25 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.7 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 1000 | 1.7 | 75 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 200 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 400 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 600 | 1.25 | 140 | 150 | Single | |||
| DO-214AC | 1.5 | 25 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 35 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 45 | 0.5 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 90 | 0.9 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 90 | 0.9 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 90 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 90 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1.5 | 90 | 0.75 | <10 | 150 | Single | |||
| DO-214BA | 1 | 50 | 1 | 50 | 175 | Single | |||
| DO-214BA | 1 | 100 | 1 | 50 | 175 | Single | |||
| DO-214BA | 1 | 150 | 1 | 50 | 175 | Single | |||
| DO-214BA | 1 | 200 | 1 | 50 | 175 | Single | |||
| DO-214BA | 1 | 1300 | 3 | <75 | 150 | Single | |||
| DO-214AC | 1 | 50 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 50 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 150 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 150 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 200 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 200 | 0.92 | 15 | 150 | Single | |||
| DO-214AA | 2 | 50 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 100 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 150 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 200 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 300 | 1.1 | 35 | 150 | Single | |||
| DO-214AA | 2 | 400 | 1.1 | 35 | 150 | Single | |||
| DO-214AB | 3 | 50 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 100 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 150 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 200 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 300 | 1.1 | 35 | 150 | Single | |||
| DO-214AB | 3 | 400 | 1.1 | 35 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.9 | 25 | 175 | Single | |||
| DO-214AC | 1 | 100 | 0.9 | 25 | 175 | Single | |||
| DO-214AC | 1 | 150 | 0.9 | 25 | 175 | Single | |||
| DO-214AC | 1 | 150 | 0.9 | 25 | 175 | Single | |||
| DO-214AC | 1 | 200 | 0.9 | 25 | 175 | Single | |||
| DO-214AC | 1 | 200 | 0.9 | 25 | 175 | Single | |||
| DO-214AA | 2 | 100 | 25 | 175 | Single | ||||
| DO-214AA | 2 | 100 | 0.93 | 25 | 175 | Single | |||
| DO-214AA | 2 | 150 | 25 | 175 | Single | ||||
| DO-214AA | 2 | 150 | 0.93 | 25 | 175 | Single | |||
| DO-214AA | 2 | 200 | 25 | 175 | Single | ||||
| DO-214AA | 2 | 200 | 0.93 | 25 | 175 | Single | |||
| DO-214AB | 3 | 100 | 0.9 | 25 | 175 | Single | |||
| DO-214AB | 3 | 100 | 25 | 0 | Single | ||||
| DO-214AB | 3 | 150 | 25 | 0 | Single | ||||
| DO-214AB | 3 | 150 | 0.9 | 25 | 175 | Single | |||
| DO-214AB | 3 | 200 | 25 | 0 | Single | ||||
| DO-214AB | 3 | 200 | 0.9 | 25 | 175 | Single | |||
| DO-214BA | 1 | 50 | 1.1 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 100 | 1.1 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 200 | 1.1 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 400 | 1.1 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 600 | 1.1 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 800 | 1.2 | 3000 | 175 | Single | |||
| DO-214BA | 1 | 1000 | 1.2 | 3000 | 175 | Single | |||
| DO-214AA | 1 | 200 | 0.875 | 25 | 175 | Single | |||
| DO-214AA | 1 | 400 | 1.25 | 50 | 150 | Single | |||
| DO-214AA | 1 | 600 | 1.25 | 50 | 175 | Single | |||
| DO-214AA | 2 | 400 | 1.45 | 50 | 175 | Single | |||
| DO-214AA | 2 | 600 | 1.45 | 50 | 175 | Single | |||
| DO-214AB | 3 | 200 | 0.875 | 25 | 175 | Single | |||
| DO-214AB | 4 | 400 | 1.25 | 75 | 150 | Single | |||
| DO-214AA | 3 | 400 | 1.45 | 50 | 175 | Single | |||
| DO-214AB | 4 | 600 | 1.25 | 75 | 150 | Single | |||
| DO-214AA | 3 | 600 | 1.45 | 50 | 175 | Single | |||
| DO-214BA | 1 | 50 | 1.3 | 150 | 175 | Single | |||
| DO-214BA | 1 | 100 | 1.3 | 150 | 175 | Single | |||
| DO-214BA | 1 | 200 | 1.3 | 150 | 175 | Single | |||
| DO-214BA | 1 | 400 | 1.3 | 150 | 175 | Single | |||
| DO-214BA | 1 | 600 | 1.3 | 250 | 175 | Single | |||
| DO-214BA | 1 | 800 | 1.3 | 500 | 175 | Single | |||
| DO-214BA | 1 | 1000 | 1.3 | 500 | 175 | Single | |||
| DO-214AC | 1 | 50 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 50 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1.3 | 150 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.3 | 250 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.3 | 250 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.3 | 500 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.3 | 500 | 150 | Single | |||
| DO-214AA | 1.5 | 50 | 1.3 | 150 | 150 | Single | |||
| DO-214AA | 1.5 | 100 | 1.3 | 150 | 150 | Single | |||
| DO-214AA | 1.5 | 200 | 1.3 | 150 | 150 | Single | |||
| DO-214AA | 1.5 | 400 | 1.3 | 150 | 150 | Single | |||
| DO-214AA | 1.5 | 600 | 1.3 | 250 | 150 | Single | |||
| DO-214AA | 1.5 | 800 | 1.3 | 500 | 150 | Single | |||
| DO-214AB | 3 | 50 | 1.3 | 150 | 150 | Single | |||
| DO-214AB | 3 | 100 | 1.3 | 150 | 150 | Single | |||
| DO-214AB | 3 | 200 | 1.3 | 150 | 150 | Single | |||
| DO-214AB | 3 | 400 | 1.3 | 150 | 150 | Single | |||
| DO-214AB | 3 | 600 | 1.3 | 250 | 150 | Single | |||
| DO-214AB | 3 | 800 | 1.3 | 500 | 150 | Single | |||
| DO-214AC | 1 | 50 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 50 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 1000 | 1.1 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 1000 | 1.1 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 50 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 100 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 200 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 400 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 600 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 800 | 1.15 | >2000 | 150 | Single | |||
| DO-214AA | 1.5 | 1000 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 50 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 100 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 200 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 400 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 600 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 800 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 1000 | 1.15 | >2000 | 125 | Single | |||
| DO-214AB | 3 | 50 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 100 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 200 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 400 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 600 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 800 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 3 | 1000 | 1.15 | >2000 | 150 | Single | |||
| DO-214AB | 5 | 1000 | 1.15 | >2000 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1.1 | 1500 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1.1 | 1500 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1.1 | 1500 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.1 | 1500 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.1 | 1500 | 150 | Single | |||
| DO-214AC | 1 | 1000 | 1.1 | 1500 | 150 | Single | |||
| DO-214AA | 2 | 200 | 1.15 | 2000 | 150 | Single | |||
| DO-214AA | 2 | 400 | 1.15 | 2000 | 150 | Single | |||
| DO-214AA | 2 | 600 | 1.15 | 2000 | 150 | Single | |||
| DO-214AA | 2 | 800 | 1.15 | 2000 | 150 | Single | |||
| DO-214AA | 2 | 1000 | 1.15 | 2000 | 150 | Single | |||
| DO-214AC | 1.5 | 20 | 0.445 | <10 | 125 | Single | |||
| DO-214AC | 1.5 | 20 | 0.445 | <10 | 125 | Single | |||
| DO-214AC | 1.5 | 30 | 0.445 | <10 | 125 | Single | |||
| DO-214AC | 1.5 | 30 | 0.445 | <10 | 125 | Single | |||
| DO-214AA | 2 | 20 | 0.44 | <10 | 125 | Single | |||
| DO-214AA | 2 | 30 | 0.44 | <10 | 125 | Single | |||
| DO-214AB | 4 | 20 | 0.42 | <10 | 125 | Single | |||
| DO-214AB | 4 | 30 | 0.42 | <10 | 125 | Single | |||
| DO-214AB | 4 | 40 | 0.44 | <10 | 125 | Single | |||
| DO-214AC | 1 | 20 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 20 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 30 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 30 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 40 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 40 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 1 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.77 | <10 | 175 | Single | |||
| DO-214AC | 1 | 100 | 0.77 | <10 | 175 | Single | |||
| DO-214AC | 1 | 90 | 0.77 | <10 | 175 | Single | |||
| DO-214AC | 1 | 90 | 0.77 | <10 | 175 | Single | |||
| DO-214AA | 1.5 | 100 | 0.75 | <10 | 115 | Single | |||
| DO-214AA | 2 | 20 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 2 | 20 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 2 | 20 | 0.55 | <10 | 150 | Single | |||
| DO-214AA | 2 | 30 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 2 | 30 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 2 | 30 | 0.55 | <10 | 150 | Single | |||
| DO-214AA | 2 | 40 | 0.5 | <10 | 125 | Single | |||
| DO-214AC | 2 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AC | 2 | 40 | 0.55 | <10 | 150 | Single | |||
| DO-214AA | 2 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 2 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 2 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AA | 2 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 2 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AC | 2 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AA | 1.5 | 90 | 0.75 | <10 | 115 | Single | |||
| DO-214AA | 2 | 100 | 0.79 | <10 | 175 | Single | |||
| DO-214AA | 2 | 90 | 0.79 | <10 | 175 | Single | |||
| DO-214AB | 3 | 20 | 0.5 | <10 | 125 | Single | |||
| DO-214AB | 3 | 30 | 0.5 | <10 | 125 | Single | |||
| DO-214AB | 3 | 40 | 0.5 | <10 | 125 | Single | |||
| DO-214AB | 3 | 50 | 0.75 | <10 | 150 | Single | |||
| DO-214AB | 3 | 60 | 0.75 | <10 | 150 | Single | |||
| DO-214AB | 3 | 100 | 0.8 | <10 | 175 | Single | |||
| DO-214AB | 3 | 90 | 0.8 | <10 | 175 | Single | |||
| DO-214AC | 2 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AC | 2 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AC | 2 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AC | 2 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AC | 3 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AC | 3 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AC | 3 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AC | 3 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AA | 4 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AA | 4 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AB | 5 | 30 | 0.45 | <10 | 150 | Single | |||
| DO-214AB | 5 | 40 | 0.49 | <10 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 100 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 150 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 150 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 200 | 0.92 | 15 | 150 | Single | |||
| DO-214AC | 1 | 200 | 0.92 | 15 | 150 | Single | |||
| DO-214AA | 2 | 100 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 150 | 0.9 | 20 | 150 | Single | |||
| DO-214AA | 2 | 200 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 100 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 150 | 0.9 | 20 | 150 | Single | |||
| DO-214AB | 3 | 200 | 0.9 | 20 | 175 | Single | |||
| DO-214AC | 1 | 100 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 100 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 150 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 150 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 200 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 200 | 1.05 | 25 | 175 | Single | |||
| DO-214AA | 2 | 100 | 1.05 | 25 | 175 | Single | |||
| DO-214AA | 2 | 150 | 1.05 | 25 | 175 | Single | |||
| DO-214AA | 2 | 200 | 1.05 | 25 | 175 | Single | |||
| DO-214AB | 3 | 100 | 1.05 | 25 | 175 | Single | |||
| DO-214AB | 3 | 150 | 1.05 | 25 | 175 | Single | |||
| DO-214AB | 3 | 200 | 1.05 | 25 | 175 | Single | |||
| DO-214AC | 1 | 50 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 50 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 100 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 200 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 400 | 1 | 50 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.7 | 75 | 150 | Single | |||
| DO-214AC | 1 | 600 | 1.7 | 75 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.7 | 50 | 150 | Single | |||
| DO-214AC | 1 | 800 | 1.7 | 50 | 150 | Single | |||
| DO-214AC | 1 | 1000 | 1.7 | 50 | 150 | Single | |||
| DO-214AC | 1 | 1000 | 1.7 | 50 | 150 | Single | |||
| DO-214AA | 2 | 600 | 1.6 | 30 | 150 | Single | |||
| DO-214AA (SMB) | 1 | 30 | 0.420 | 15 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 40 | 0.53 | 4 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 60 | 0.6 | 5.0 @ 125°C | 150 | Single Die | 2.0 | ||
| DO-214AA (SMB) | 1 | 100 | 0.78 | 1 @ 125°C | 175 | Single Die | 1.0 | ||
| DO-214AC (SMA) | 1 | 40 | 0.49 | 26 @ 125 °C | 150 | Single die | 3.0 | ||
| DO-214AC (SMA) | 2.1 | 40 | see datasheet | 26 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AC (SMA) | 1 | 60 | 0.57 | 7.5 @ 125 °C | 150 | Single die | 2.0 | ||
| DO-214AC (SMA) | 2.1 | 60 | see datasheet | 7.5 @ 125°C | 150 | Single Die | 2.0 | ||
| DO-214AC (SMA) | 1 | 100 | 0.63 | 1 @ 125 °C | 150 | Single die | 1.0 | ||
| DO-214AC (SMA) | 2.1 | 100 | see datasheet | 1 @ 125°C | 150 | Single Die | 1.0 | ||
| DO-214AC (SMA) | 1.5 | 40 | 0.34 | 20 @ 125 °C | 150 | Single die | 6.0 | ||
| DO-214AC (SMA) | 3 | 40 | see datasheet | 20 @ 125°C | 150 | Single Die | 6.0 | ||
| DO-214AA (SMB) | 2 | 30 | 0.470 | 15 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AC (SMA) | 2 | 40 | 0.63 | 26 @ 125 °C | 150 | Single die | 3.0 | ||
| DO-214AC (SMA) | 2.1 | 40 | see datasheet | 26 @ 125°C | 150 | Single Die | 3 | ||
| DO-214AC (SMA) | 2 | 60 | 0.68 | 7.5 @ 125 °C | 150 | Single die | 2.0 | ||
| DO-214AC (SMA) | 2.1 | 60 | see datasheet | 7.5 @ 125 °C | 150 | Single die | 2.0 | ||
| DO-214AC (SMA) | 2 | 100 | 0.72 | 1 @ 125 °C | 150 | Single die | 1.0 | ||
| DO-214AC (SMA) | 2.1 | 100 | see datasheet | 1 @ 125°C | 150 | Single Die | 1.0 | ||
| DO-214AB (SMC) | 3 | 40 | 0.53 | 30 @ 125°C | 150 | Single Die | 6.0 | ||
| DO-214AB (SMC) | 3 | 60 | 0.58 | 20 @ 125°C | 150 | Single Die | 5.0 | ||
| DO-214AB (SMC) | 3 | 100 | 0.79 | 5.0 @ 125°C | 175 | Single Die | 3.0 | ||
| DO-214AB (SMC) | 3 | 100 | 0.79 | 5.0 @ 125°C | 175 | Single Die | 3.0 | ||
| DO-214AC (SMA) | 3 | 40 | 0.46 | 20 @ 125 °C | 150 | Single die | 6.0 | ||
| DO-214AC (SMA) | 1 | 20 | 0.45 | 20 @ 125°C | 150 | Single Die | 2.0 | ||
| DO-214AC (SMA) | 1 | 40 | 0.55 | 26 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 100 | 0.78 | 1 @ 25 °C | 175 | Single Die | 1.0 | ||
| DO-214AA (SMB) | 1 | 20 | 0.45 | 20 @ 125°C | 150 | Single Die | 2.0 | ||
| DO-214AA (SMB) | 1 | 30 | 0.420 | 20 @ 125°C | 125 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 30 | 0.6 | 15 @ 125°C | 125 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 40 | 0.6 | 4.0 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AA (SMB) | 1 | 90 | 0.78 | 1 @ 25 °C | 175 | Single Die | 1.0 | ||
| DO-214AB (SMC) | 3 | 20 | 0.45 | 35 @ 125°C | 150 | Single Die | 4 | ||
| DO-214AB (SMC) | 3 | 40 | 0.525 | 35 @ 125°C | 150 | Single Die | 6 | ||
| DO-214AB (SMC) | 3 | 60 | 0.74 | 30 @ 125°C | 150 | Single Die | 5.0 | ||
| DO-214AA (SMB) | 1 | 30 | 0.420 | 15 @ 125°C | 150 | Single Die | 3.0 | ||
| DO-214AC | 2 | 100 | 0.7 | 25 | 150 | Single | |||
| DO-214AC | 2 | 100 | 0.7 | 25 | 150 | Single | |||
| DO-214AC | 3 | 100 | 0.8 | 25 | 150 | Single | |||
| DO-214AC | 3 | 100 | 0.8 | 25 | 150 | Single | |||
| DO-214AC | 3 | 60 | 0.63 | 150 | Single | ||||
| DO-214AC | 3 | 60 | 0.58 | 150 | Single | ||||
| DO-214AA | 3 | 100 | 0.7 | 25 | 150 | Single | |||
| DO-214AA | 3 | 60 | 0.59 | 150 | Single | ||||
| DO-214AA | 4 | 100 | 0.77 | 25 | 150 | Single | |||
| DO-214AA | 4 | 200 | 1.9 | 25 | 150 | Single | |||
| DO-214AB | 5 | 200 | 1.7 | 25 | 150 | Single |






