Diodes - Rectifiers - Soft Recovery
Related Information
|
Part number
|
Product Image
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
IFSM
(A) |
trr
(ns) |
Tj max
(°C) |
Diode Variation
|
Snap factor
|
|---|---|---|---|---|---|---|---|---|---|---|
| TO-220AC | 10 | 1.33 | 160 | 80 | 150 | Single Die | 0.6 | |||
| TO-220FP | 10 | 1.2 | 150 | 50 | 150 | Single Die | 0.6 | |||
| TO-220FP | 10 | 1.33 | 160 | 80 | 150 | Single Die | 0.6 | |||
| TO-220AC | 10 | 1.2 | 150 | 50 | 150 | Single Die | 0.6 | |||
| TO-263AB (D2 Pak) | 10 | 1.2 | 150 | 50 | 150 | Single Die | 0.6 | |||
| TO-263AB (D2 Pak) | 10 | 1.33 | 160 | 80 | 150 | Single Die | 0.6 | |||
| TO-220FP | 20 | 1.30 | 300 | 60 | 150 | Single Die | 0.6 | |||
| TO-220AC | 20 | 1.31 | 355 | 95 | 150 | Single Die | 0.6 | |||
| TO-220AC | 20 | 1.3 | 300 | 60 | 150 | Single Die | 0.6 | |||
| TO-263AB (D2 Pak) | 20 | 1.31 | 355 | 95 | 150 | Single Die | 0.6 | |||
| TO-220FP | 20 | 1.31 | 355 | 95 | 150 | Single Die | 0.6 | |||
| TO-247 modified (2 pins) | 40 | 1.25 | 475 | 60 | 150 | Single Die | 0.5 | |||
| TO-247 modified (2 pins) | 40 | 1.4 | 475 | 95 | 150 | Single Die | 0.5 | |||
| TO-252AA (D-Pak) | 8 | 1.2 | 170 | 55 | 150 | Single Die | 0.5 | |||
| TO-252AA (D-Pak) | 8 | 1.3 | 170 | 80 | 150 | Single Die | 0.6 | |||
| TO-263AB (D2PAK) | 20 | 200 , 400 , 600 | 1.3 | 300 | 60 | 150 | Single die | 0.6 | ||
| PowerTab® | 85 | 1200 | 1.36 | 110 | 95 | 150 | Single die | 0.5 | ||
| TO-252AA (D-Pak) | 8 | 1.2 | 120 | 55 | 150 | Single Die | 0.5 | |||
| D-PAK (TO-252AA) | 8 | 1000 , 1200 | 1.3 | 110 | 80 | 150 | Single die | 0.6 |




Web Table Tutorial