|
Related press releases
|
 |
|
September 08,
2011
|
 |
Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From
4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)
|
|
April 18,
2011
|
 |
Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche
Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages
|
|
January 13,
2010
|
 |
Vishay Releases Four New 100-V TMBS® Trench MOS Barrier Schottky Rectifiers in Low-Profile, Surface-Mount SMA and SMB Packages
|
|
February 18,
2009
|
 |
Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings
From 6 A to 20 A
|
|
January 30,
2008
|
 |
Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature
Applications
|
|
December 10,
2004
|
 |
Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in
2-mm by 3.8-mm Footprint
|
|
December 17,
2003
|
 |
Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard
Devices
|
|
October 10,
2003
|
 |
Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space
Savings
|
 |
|
|
 |