Searching . . .

Related press releases

February 15, 2012

Vishay Intertechnology Optocouplers and TMBS® Trench MOS Barrier Schottky Rectifiers Honored With EN-Genius Network Product of the Year Awards

January 09, 2012

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

September 08, 2011

Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)

June 30, 2011

Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options

June 16, 2011

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection

June 07, 2011

Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011

April 11, 2011

Vishay Intertechnology Releases New 15 A and 25 A Single-Phase Single In-Line Bridge Rectifiers With Low Forward Voltage Drop Down to 0.73 V for Improved Power Efficiency

March 07, 2011

Vishay Intertechnology Releases 45 V TMBS® Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 20, 2011

Vishay Intertechnology Releases Four 45 V TMBS® Trench MOS Barrier Schottky Rectifiers for Solar Bypass Applications in SMPC and Axial-Leaded Packages

February 03, 2010

Vishay Releases Six New 80-V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

February 18, 2009

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A

July 11, 2008

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V Schottky Diodes Offering Maximum Junction Temperature to +175 °C

May 16, 2008

Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM

April 28, 2008

Vishay Releases Four New 600-V PFC High-Frequency Rectifiers with 19-ns and 20-ns Reverse Recovery Times and Low Forward Voltage Drop Ratings of 1.7 V and 1.9 V

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links