September 08, 2011
Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)
April 18, 2011
Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages
January 13, 2010
Vishay Releases Four New 100-V TMBS® Trench MOS Barrier Schottky Rectifiers in Low-Profile, Surface-Mount SMA and SMB Packages
November 29, 2006
Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package
December 17, 2003
Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices