Diodes - Rectifiers - Forward current above 20 A
Latest Press Release
-
- Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection January 09, 2012
- Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options June 30, 2011
All Diodes press releases
Related Information
|
Part number
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
IFSM
(A) |
trr
(ns) |
IRM
(mA) |
Tj max
(°C) |
Diode Variations
|
Snap factor
|
EAS
(mJ) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-247 modified (2 pins) | 30 | 200 - 600 | 1.41 | 350 | 60 | 150 | Single Die | 0.6 | |||
| TO-247AC | 30 | 200 - 600 | 1.41 | 350 | 60 | 150 | Single Die | 0.6 | |||
| TO-247 modified (2 pins) | 30 | 1000 - 1200 | 1.41 | 350 | 95 | 150 | Single Die | 0.6 | |||
| TO-247AC | 30 | 1000 - 1200 | 1.41 | 350 | 95 | 150 | Single Die | 0.6 | |||
| TO-247 modified (2 pins) | 40 | 200 - 600 | 1.25 | 475 | 60 | 150 | Single Die | 0.5 | |||
| TO-247 modified (2 pins) | 40 | 1000 - 1200 | 1.4 | 475 | 95 | 150 | Single Die | 0.5 | |||
| TO-247 modified (2 pins) | 40 | 800 - 1200 | 1.0 | 475 | 150 | Single Die | |||||
| TO-247 modified (2 pins) | 40 | 1600 | 1.14 | 475 | 150 | Single Die | |||||
| TO-247AC | 25 | 30 | 0.48 | 450 @ 125°C | 150 | Common Cathode | 27 | ||||
| TO-247AC | 30 | 300 | 1.25 | see datasheet | 175 | Common Cathode | |||||
| TO-247AC | 30 | 150 | 0.83 | 25 @ 125°C | 175 | Common Cathode | 0.5 | ||||
| TO-247AC | 30 | 45 | 0.50 V | 20 @ 125°C | 175 | Common Cathode | 140 | ||||
| TO-247AC | 30 | 200 | 1.1 | 30 | 175 | Common Cathode | |||||
| TO-247AC | 30 | 600 | 1.65 | 27 | 175 | Common Cathode | |||||
| TO-220AB | 30 | 35 - 45 | 0.56 | 250 @ 125°C | 150 | Common Cathode | 20 | ||||
| TO-220AB | 30 | 150 | 0.88 | 20 @ 125°C | 175 | Common Cathode | 0.4 | ||||
| TO-220AB | 30 | 35 - 45 | 0.61 | 40 @ 125°C | 175 | Common Cathode | 27 | ||||
| TO-220AB | 30 | 30 | 0.5 | 350 @ 125°C | 150 | Common Cathode | 13 | ||||
| TO-247AC | 30 | 100 | 0.77 | 25 @ 125°C | 175 | Common Cathode | 15 | ||||
| TO-247AC | 30 | 100 | 0.77 | 25 @ 125°C | 175 | Common Cathode | 15 | ||||
| TO-247AC | 30 | 100 | 0.64 V | 15 @ 125°C | 175 | Common Cathode | 135 | ||||
| TO-220AB | 30 | 100 | 0.82 | 20 @ 125°C | 175 | Common Cathode | 11.25 | ||||
| TO-220AB | 30 | 100 | 0.82 | 20 @ 125°C | 175 | Common Cathode | 11.25 | ||||
| TO-247AC | 65 | 15 | 0.50 | 870 @ 100°C | 125 | Single Die | 9 | ||||
| TO-247AC | 35 | 30 | 0.51 | 450 @ 125°C | 150 | Common Cathode | 27 | ||||
| TO-247AC | 40 | 20 | 0.46 | 1100 @ 125°C | 150 | Common Cathode | 27 | ||||
| TO-247AC | 40 | 150 | 0.86 | 26 @ 125°C | 175 | Common Cathode | 0.5 | ||||
| TO-247AC | 80 | 1000 - 1200 | 1.35 | 1100 | 90 | 150 | Single Die | 0.5 | |||
| TO-247AC | 80 | 200 - 600 | 1.25 | 1000 | 70 | 150 | Single Die | 0.5 | |||
| TO-247AC | 80 | 800 - 1200 | 1.17 | 1450 | 150 | Single Die | |||||
| BU | 25 | 600 | 1.05 | >1000 | 150 | IN-LINE | |||||
| BU | 25 | 600 | 1.05 | >1000 | 150 | IN-LINE | |||||
| BU | 25 | 800 | 1.05 | >1000 | 150 | IN-LINE | |||||
| BU | 25 | 800 | 1.05 | >1000 | 150 | IN-LINE | |||||
| BU | 25 | 1000 | 1.05 | >1000 | 150 | IN-LINE | |||||
| BU | 25 | 1000 | 1.05 | >1000 | 150 | IN-LINE | |||||
| TO-247AD | 30 | 50 | 0.95 | 35 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 100 | 0.95 | 35 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 150 | 0.95 | 35 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 200 | 0.95 | 35 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 300 | 1.3 | 50 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 400 | 1.3 | 50 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 500 | 1.5 | 50 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 600 | 1.5 | 50 | 150 | Dual Common Cathode | |||||
| GBPC25 | 25 | 50 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 50 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 100 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 100 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 200 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 200 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 400 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 400 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25 | 25 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC25W | 25 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 50 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 50 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 100 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 100 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 200 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 200 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 400 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 400 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35 | 35 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| GBPC35W | 35 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 200 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 200 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 400 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 400 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 600 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 600 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 800 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 800 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 600 | 0.92 | 1800 | 150 | Quad | |||||
| TO-220AB | 30 | 35 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 35 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 60 | 0.72 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 40 | 0.55 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 35 | 0.61 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 60 | 35 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 45 | 0.61 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 60 | 45 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 60 | 0.65 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 60 | 60 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 35 | 0.7 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 35 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 45 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 35 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 45 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 50 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 35 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 35 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 45 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 45 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 100 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 100 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 100 | 0.84 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 150 | 0.99 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 35 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 35 | 0.66 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 45 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 45 | 0.66 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 50 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 50 | 0.74 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 60 | 0.74 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 90 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 30 | 90 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 30 | 90 | 0.84 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 40 | 35 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 40 | 45 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 40 | 50 | 0.72 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 40 | 60 | 0.72 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 35 | 0.76 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 40 | 35 | 0.63 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 40 | 45 | 0.76 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 40 | 45 | 0.63 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 40 | 50 | 0.83 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 40 | 50 | 0.69 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 40 | 60 | 0.83 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AD | 40 | 60 | 0.69 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 60 | 100 | 0.92 | <10 | 175 | Dual Common Cathode | |||||
| TO-247AC | 30 | 45 | 0.62 | 150 @ 125°C | 150 | Common Cathode | 27 | ||||
| TO-263AB | 25 | 35 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 45 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 35 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 45 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 50 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 60 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 35 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 45 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 100 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 35 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 45 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 50 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 60 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| TO-263AB | 30 | 90 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 35 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 45 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 35 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 45 | 0.64 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 50 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.7 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 35 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 45 | 0.76 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 100 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 150 | 0.99 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 35 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 45 | 0.62 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 50 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.68 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 90 | 0.82 | <10 | 175 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.72 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 35 | 0.7 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO262AA | 30 | 60 | 0.72 | <10 | 150 | Dual Common Cathode | |||||
| PB | 30 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 30 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 30 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 35 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 35 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 35 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 40 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 40 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 40 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 45 | 600 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 45 | 800 | 1.1 | >2000 | 150 | Quad | |||||
| PB | 45 | 1000 | 1.1 | >2000 | 150 | Quad | |||||
| TO-262AA | 30 | 150 | 0.99 | <10 | 175 | Dual Common Cathode | |||||
| TO-220AB | 25 | 20 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 25 | 25 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 25 | 30 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 30 | 0.55 | <10 | 125 | Dual Common Cathode | |||||
| TO-247AD | 30 | 40 | 0.55 | <10 | 125 | Dual Common Cathode | |||||
| TO-247AD | 40 | 30 | 0.58 | <10 | 125 | Dual Common Cathode | |||||
| TO-247AD | 40 | 40 | 0.58 | <10 | 125 | Dual Common Cathode | |||||
| TO-247AD | 40 | 15 | 0.41 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 20 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 25 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 25 | 30 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 20 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 25 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 25 | 30 | 0.49 | <10 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 45 | 0.47 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 100 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 150 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 200 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 100 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 150 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 200 | 1.05 | 45 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 50 | 1 | 20 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 100 | 1 | 20 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 150 | 1 | 20 | 150 | Dual Common Cathode | |||||
| TO-247AD | 30 | 200 | 1 | 20 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 30 | 100 | 0.91 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 100 | 0.91 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 100 | 0.85 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 100 | 0.97 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 100 | 1 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 200 | 1.1 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 120 | 0.98 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 40 | 100 | 0.85 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 40 | 100 | 0.77 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 120 | 0.89 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 50 | 100 | 0.84 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 100 | 0.79 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 100 | 0.79 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 60 | 100 | 0.86 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 120 | 0.95 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 120 | 0.95 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 60 | 200 | 1.48 | <10 | 150 | Dual Common Cathode | |||||
| TO-3PW | 80 | 100 | 0.84 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 120 | 1.33 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 100 | 0.85 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 100 | 0.97 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 120 | 0.98 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 200 | 1.1 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 120 | 0.89 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 60 | 100 | 0.79 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 45 | 0.66 | <10 | 150 | Single | |||||
| TO-263AB | 40 | 45 | 0.66 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO-263AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 30 | 80 | 0.95 | <10 | 150 | SINGLE | |||||
| TO-263AB | 30 | 60 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 45 | 0.67 | <10 | 150 | Single | |||||
| TO-263AB | 40 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 40 | 60 | 0.62 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| TO-263AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 100 | 0.85 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 100 | 0.97 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 120 | 0.98 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 200 | 1.1 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 120 | 0.89 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AC | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 30 | 80 | 0.95 | <10 | 150 | SINGLE | |||||
| ITO-220AB | 30 | 80 | 0.95 | <10 | 150 | Single | |||||
| ITO-220AB | 30 | 60 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AC | 40 | 45 | 0.67 | <10 | 150 | Single | |||||
| ITO-220AB | 40 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 40 | 60 | 0.62 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| ITO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 120 | 1.33 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 100 | 0.91 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 100 | 0.85 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 100 | 0.97 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 100 | 1 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 120 | 1.1 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 120 | 1.28 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 200 | 1.1 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 120 | 0.98 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 120 | 0.89 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 30 | 80 | 0.95 | <10 | 150 | SINGLE | |||||
| TO-262AA | 30 | 80 | 0.95 | <10 | 150 | Single | |||||
| TO-262AA | 30 | 60 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 40 | 60 | 0.62 | <10 | 150 | Dual Common Cathode | |||||
| TO-262AA | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| D-61-8A | 55 | 45 | 0.54 | 350 @ 125°C | 150 | Common Cathode | 54 | ||||
| D-61-8ASL | 55 | 45 | 0.54 | 350 @ 125°C | 150 | Common Cathode | 54 | ||||
| D-61-8ASM | 55 | 45 | 0.54 | 350 @ 125°C | 150 | Common Cathode | 54 | ||||
| D-61-8ASM | 55 | 45 | 0.61 | 65 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8A | 55 | 45 | 0.61 | 65 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8ASL | 55 | 45 | 0.61 | 65 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8A | 55 | 30 | 0.49 | 400 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASL | 55 | 30 | 0.49 | 400 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASM | 55 | 30 | 0.49 | 400 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8A | 55 | 100 | 0.81 | 32 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASL | 55 | 100 | 0.81 | 32 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASM | 55 | 100 | 0.81 | 32 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASL | 55 | 15 | 0.37 | 540 @ 100°C | 125 | Common Cathode | 54 | ||||
| D-61-8ASM | 55 | 15 | 0.37 | 540 @ 100°C | 125 | Common Cathode | 54 | ||||
| D-61-8A | 55 | 15 | 0.37 | 540 @ 100°C | 125 | Common Cathode | 54 | ||||
| PowerTab® | 150 | 200 | 1.13 | See datasheet | 175 | Single die | |||||
| PowerTab® | 150 | 400 | 1.3 | See datasheet | 175 | Single die | |||||
| TO-263AB (D2 Pak) | 25 | 800 - 1200 | 1.14 | 300 | 150 | Single Die | |||||
| TO-247AC modified (2 pins) | 30 | 300 | 1.25 | See Recovery table | 175 | Single die | |||||
| TO-247AC modified (2 pins) | 30 | 600 | 2.6 | See Recovery table | 175 | Single die | |||||
| TO-220 FULL-PAK | 30 | 600 | 2.6 | 23 | 175 | Single die | |||||
| TO-220AC | 30 | 600 | 2.6 | See Recovery table | 175 | Single die | |||||
| TO-262AA | 30 | 600 | 2.6 | see datasheet | 175 | Single Die | |||||
| TO-263AB (D2 Pak) | 30 | 600 | 2.6 | see datasheet | 175 | Single Die | |||||
| TO-247AC modified | 30 | 100 | 0.64 | 15 @ 125 °C | 175 | Single die | 135 | ||||
| TO-247AC,TO-247AC modified (2 | 60 | 200 | 1.08 | See Recovery table | 175 | Single die | |||||
| TO-247AC,TO-247AC modified (2 | 60 | 400 | 1.25 | See Recovery table | 175 | Single die | |||||
| TO-247 modified (2 pins) | 60 | 600 | 1.68 | See Recovery table | 175 | Single Die | |||||
| TO-247AC modified (2 pins) | 60 | 1.3 | 830 | 70 | 150 | Single die | 0.5 | ||||
| TO-247AC | 60 | 1.3 | 830 | 70 | 150 | Single die | 0.5 | ||||
| TO-247AC | 60 | 1.4 | 700 | 95 | 150 | Single die | 0.6 | ||||
| TO-247AC modified (2 pins) | 60 | 1.4 | 700 | 95 | 150 | Single die | 0.6 | ||||
| TO-247AC modified | 60 | 800 - 1200 | 1.09 | 950 | 150 | Single Die | |||||
| TO-247AC modified | 60 | 1600 | 1.07 | 950 | 150 | Single Die | |||||
| TO-247AC,TO-247AC modified (2 | 60 | 200 | 1.08 | See Recovery table | 175 | Single die | |||||
| TO-247AC,TO-247AC modified (2 | 60 | 400 | 1.25 | See Recovery table | 175 | Single die | |||||
| TO-247 modified (2 pins) | 60 | 600 | 1.68 | See Recovery table | 175 | Single Die | |||||
| D-61-8ASL | 40 | 35 - 45 | 0.52 | 250 @ 125°C | 150 | Common Cathode | 54 | ||||
| D-61-8ASM | 40 | 35 - 45 | 0.52 | 250 @ 125°C | 150 | Common Cathode | 54 | ||||
| D-61-8A | 40 | 35 - 45 | 0.52 | 250 @ 125°C | 150 | Common Cathode | 54 | ||||
| PowerTab® | 80 | 200 | 1.13 | See datasheet | 175 | Single die | |||||
| PowerTab® | 80 | 400 | 1.3 | See datasheet | 175 | Single die | |||||
| TO-247AC | 80 | 1600 | 1.17 | 1450 | 150 | Single Die | |||||
| D-61-8A | 40 | 35 - 45 | 0.60 | 45 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8ASL | 40 | 35 - 45 | 0.60 | 45 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8ASM | 40 | 35 - 45 | 0.60 | 45 @ 125°C | 175 | Common Cathode | 54 | ||||
| D-61-8A | 40 | 30 | 0.47 | 280 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASL | 40 | 30 | 0.47 | 280 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASM | 40 | 30 | 0.47 | 280 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8A | 40 | 80 - 100 | 0.81 | 35 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASL | 40 | 80 - 100 | 0.81 | 35 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASM | 40 | 80 - 100 | 0.81 | 35 @ 125°C | 175 | Common Cathode | 15 | ||||
| D-61-8ASL | 40 | 15 | 0.36 | 1000 @ 100°C | 125 | Common Cathode | 9 | ||||
| D-61-8ASM | 40 | 15 | 0.36 | 1000 @ 100°C | 125 | Common Cathode | 9 | ||||
| D-61-8A | 40 | 15 | 0.36 | 1000 @ 100°C | 125 | Common Cathode | 9 | ||||
| PowerTab® | 85 | 1.36 | 110 | 95 | 150 | Single die | 0.5 | ||||
| D-61-8ASL | 40 | 20 | 0.45 | 550 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASM | 40 | 20 | 0.45 | 550 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8A | 40 | 20 | 0.45 | 550 @ 125°C | 150 | Common Cathode | 36 | ||||
| D-61-8ASM | 40 | 60 | 0.58 | 240 @ 125°C | 150 | Common Cathode | 75 | ||||
| D-61-8A | 40 | 60 | 0.58 | 240 @ 125°C | 150 | Common Cathode | 75 | ||||
| D-61-8ASL | 40 | 60 | 0.58 | 240 @ 125°C | 150 | Common Cathode | 75 | ||||
| TO-247AC | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| TO-247AC | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| TO-247AC modified | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| TO-247AC modified | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| TO-262AA | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| 2L TO-220AC | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| 2L TO-220FP | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| TO-263AB (D2PAK) | 30 | 600 | 2.65 | 27 | 175 | Single die | |||||
| TO-262AA | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| 2L TO-220AC | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| 2L TO-220FP | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| TO-263AB (D2PAK) | 30 | 600 | 2 | 30 | 175 | Single die | |||||
| TO-247 modified (2 pins) | 25 | 600 | 1.7 | 23 ns | 150 | Single Die | |||||
| TO-220AC | 25 | 600 | 1.7 | 23 ns | 150 | Single Die | |||||
| TO-263AB (D2 Pak) | 25 | 600 | 1.7 V | 150 | Single Die | ||||||
| TO-247 modified (2 pins) | 30 | 1200 | 4.1 | 47 ns | 150 | Single Die | |||||
| TO-247AC | 25 | 600 | 1.7 | 23 ns | 150 | Common Cathode | |||||
| GSIB-5S | 25 | 200 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 400 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 600 | 1.05 | >2000 | 150 | Quad | |||||
| GSIB-5S | 25 | 800 | 1.05 | >2000 | 150 | Quad | |||||
| TO-220AC | 30 | 45 | 0.7 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 30 | 80 | 0.95 | <10 | 150 | SINGLE | |||||
| TO-220AB | 30 | 80 | 0.95 | <10 | 150 | Single | |||||
| TO-220AB | 30 | 60 | 0.6 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AC | 40 | 45 | 0.67 | <10 | 150 | Single | |||||
| TO-220AB | 40 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 40 | 60 | 0.62 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |||||
| TO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode |






