Searching . . .

Related press releases

February 15, 2012

Vishay Intertechnology Optocouplers and TMBS® Trench MOS Barrier Schottky Rectifiers Honored With EN-Genius Network Product of the Year Awards

January 09, 2012

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

June 30, 2011

Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options

June 16, 2011

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection

April 11, 2011

Vishay Intertechnology Releases New 15 A and 25 A Single-Phase Single In-Line Bridge Rectifiers With Low Forward Voltage Drop Down to 0.73 V for Improved Power Efficiency

March 07, 2011

Vishay Intertechnology Releases 45 V TMBS® Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

February 03, 2010

Vishay Releases Six New 80-V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

December 18, 2009

Vishay Releases New Enhanced 30-A to 45-A PowerBridge™ Rectifier Series with 600-V to 1000-V VRRM and 1500-V Dielectric Strength

July 11, 2008

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V Schottky Diodes Offering Maximum Junction Temperature to +175 °C

May 16, 2008

Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

December 14, 2005

Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links