Searching . . .

Related press releases

February 15, 2012

Vishay Intertechnology Optocouplers and TMBS® Trench MOS Barrier Schottky Rectifiers Honored With EN-Genius Network Product of the Year Awards

January 09, 2012

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

September 08, 2011

Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)

June 30, 2011

Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options

June 16, 2011

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection

March 07, 2011

Vishay Intertechnology Releases 45 V TMBS® Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 20, 2011

Vishay Intertechnology Releases Four 45 V TMBS® Trench MOS Barrier Schottky Rectifiers for Solar Bypass Applications in SMPC and Axial-Leaded Packages

May 27, 2010

Vishay’s New 600-V, 8-A PFC Rectifier Series Features Diodes with Voltage Drop as Low as 1 V and Recovery Charge as Low as 62 nC in 175 °C-Rated Package

February 03, 2010

Vishay Releases Six New 80-V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

September 02, 2009

Vishay Releases New 600-V PFC High-Frequency Rectifier With 11-ns Reverse Recovery Time and Low Forward Voltage Drop of 2.1 V

February 18, 2009

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A

May 16, 2008

Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM

April 28, 2008

Vishay Releases Four New 600-V PFC High-Frequency Rectifiers with 19-ns and 20-ns Reverse Recovery Times and Low Forward Voltage Drop Ratings of 1.7 V and 1.9 V

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

May 30, 2006

Vishay's New 8-A, 600-V Ultrafast Rectifiers Offer 25-ns Reverse Recovery and 150-ns Forward Recovery Times for Lower Power Supply Losses

December 17, 2003

Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links