November 15, 2007
Vishay Introduces 0.5-A, 1.0-A, and 1.5-A Flip Chip Schottky Diodes in Industry-First FlipKY® Chip Scale Package
April 18, 2007
Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint
December 10, 2004
Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint