September 08, 2011
Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)
June 30, 2011
Vishay Intertechnology Releases 34 New 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options
May 27, 2010
Vishay’s New 600-V, 8-A PFC Rectifier Series Features Diodes with Voltage Drop as Low as 1 V and Recovery Charge as Low as 62 nC in 175 °C-Rated Package
September 02, 2009
Vishay Releases New 600-V PFC High-Frequency Rectifier With 11-ns Reverse Recovery Time and Low Forward Voltage Drop of 2.1 V
April 28, 2008
Vishay Releases Four New 600-V PFC High-Frequency Rectifiers with 19-ns and 20-ns Reverse Recovery Times and Low Forward Voltage Drop Ratings of 1.7 V and 1.9 V