Diodes - Rectifiers - High Performance Gen 5.0
Latest Press Release
-
- Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011 June 07, 2011
- Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A February 18, 2009
All Diodes press releases
Related Information
|
Part number
|
Product Image
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
IRM
(mA) |
Tj max
(°C) |
Diode Variations
|
EAS
(mJ) |
|---|---|---|---|---|---|---|---|---|---|
| TO-220AC | 15 | 100 | 0.67 V | 5 @ 125° C | 175 | Single Die | 36 | ||
| TO-220AC | 18 | 45 | 0.51 V | 12 @ 125°C | 175 | Single Die | 56 | ||
| TO-220AC | 20 | 100 | 0.67 V | 6 @ 125°C | 175 | Single Die | 67.5 | ||
| TO-220AB | 20 | 100 | 0.68 V | 6 @ 125°C | 175 | Single Die | 67.5 | ||
| TO-247AC | 15 | 100 | 0.67 V | 5 @ 125°C | 175 | Common Cathode | 36 | ||
| TO-220AB | 15 | 45 | 0.54 A | 8 @ 125°C | 175 | Common Cathode | 55 | ||
| TO-220AB | 15 | 50 | 0.54 A | 8.5 @ 125°C | 175 | Common Cathode | 55 | ||
| TO-220AB | 15 | 100 | 0.67 V | 5 @ 125°C | 175 | Common Cathode | 36 | ||
| TO-247AC | 20 | 80 | 0.61 V | 10 @ 125°C | 175 | Common Cathode | 101 | ||
| TO-247AC | 20 | 100 | 0.61 V | 10 @ 125°C | 175 | Common Cathode | 101 | ||
| TO-220AB | 20 | 100 | 0.67 V | 6 @ 125°C | 175 | Common Cathode | 67.5 | ||
| TO-247AC | 30 | 45 | 0.50 V | 20 @ 125°C | 175 | Common Cathode | 140 | ||
| TO-247AC | 30 | 100 | 0.64 V | 15 @ 125°C | 175 | Common Cathode | 135 | ||
| TO-220AC | 8 | 100 | 0.58 V | 4 @ 125°C | 175 | Single Die | 67 | ||
| TO-220AC | 10 | 100 | 0.68 V | 4 @ 125° C | 175 | Single Die | 54 | ||
| TO-220AB | 10 | 100 | 0.68 V | 4 @ 125°C | 175 | Common Cathode | 54 | ||
| TO-247AC | 20 | 100 | 0.67 V | 6 @ 125°C | 175 | Common Cathode | 67.5 | ||
| TO-220AB | 20 | 100 | 0.67 V | 45 @ 125°C | 150 | Common Cathode | 67.5 | ||
| I-PAK (TO-251AA) | 10 | 100 | 0.66 | 4 @ 125 °C | 175 | Single die | 54 | ||
| D-PAK (TO-252AA) | 10 | 100 | 0.66 | 4 @ 125 °C | 175 | Single die | 54 | ||
| TO-220AB | 2 x 8 | 100 | 0.58 | 4 @ 125 °C | 175 | Common cathode | 36 | ||
| D-PAK (TO-252AA) | 2 x 10 | 100 | 0.66 | 4 @ 125 °C | 175 | Common cathode | 54 | ||
| I-PAK (TO-251AA) | 2 x 10 | 100 | 0.66 | 4 @ 125 °C | 175 | Common cathode | 54 | ||
| D-PAK (TO-252AA) | 20 | 45 | 0.53 | 7 @ 125 °C | 175 | Single die | 108 | ||
| I-PAK (TO-251AA) | 20 | 45 | 0.53 | 7 @ 125 °C | 175 | Single die | 108 | ||
| TO-247AC modified | 30 | 100 | 0.64 | 15 @ 125 °C | 175 | Single die | 135 | ||
| D-PAK (TO-252AA) | 2 x 3 | 45 | 0.54 | 3 @ 125 °C | 175 | Common cathode | 14 | ||
| D-PAK (TO-252AA) | 2 x 3 | 100 | 0.63 | 1 @ 125 °C | 175 | Common cathode | 12 | ||
| I-PAK (TO-251AA) | 2 x 3 | 45 | 0.54 | 3 @ 125 °C | 175 | Common cathode | 14 | ||
| I-PAK (TO-251AA) | 2 x 3 | 100 | 0.63 | 1 @ 125 °C | 175 | Common cathode | 12 |




Web Table Tutorial









