Diodes - Rectifiers - ITO-220
Latest Press Release
-
- Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection January 09, 2012
- Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection June 16, 2011
All Diodes press releases
Related Information
|
Part number
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
trr
(ns) |
Tj max
(°C) |
Diode Variations
|
|---|---|---|---|---|---|---|---|
| ITO-220AC | 8 | 200 | 1.85 | 145 | 150 | Single | |
| ITO-220AC | 8 | 400 | 1.85 | 145 | 150 | Single | |
| ITO-220AC | 8 | 600 | 1.85 | 145 | 150 | Single | |
| ITO-220AB | 10 | 100 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 200 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 300 | 1.3 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 400 | 1.3 | 35 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 300 | 1.3 | 35 | 150 | Single | |
| ITO-220AC | 8 | 400 | 1.3 | 35 | 150 | Single | |
| ITO-220AB | 18 | 100 | 1.15 | 25 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 150 | 1.15 | 25 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 200 | 1.15 | 25 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 50 | 1.15 | 25 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 100 | 1.3 | 25 | 150 | Single | |
| ITO-220AC | 8 | 150 | 1.3 | 25 | 150 | Single | |
| ITO-220AC | 8 | 200 | 1.3 | 25 | 150 | Single | |
| ITO-220AC | 8 | 50 | 1.3 | 25 | 150 | Single | |
| ITO-220AB | 16 | 50 | 0.95 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 100 | 0.95 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 150 | 0.95 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 200 | 0.95 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 300 | 1.3 | 50 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 400 | 1.3 | 50 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 500 | 1.5 | 50 | 150 | Dual Common Cathode | |
| ITO-220AB | 16 | 600 | 1.5 | 50 | 150 | Dual Common Cathode | |
| ITO-220AB | 6 | 50 | 0.975 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 6 | 100 | 0.975 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 6 | 150 | 0.975 | 35 | 150 | Dual Common Cathode | |
| ITO-220AB | 6 | 200 | 0.975 | 35 | 150 | Dual Common Cathode | |
| ITO-220AC | 16 | 50 | 0.975 | 35 | 150 | Single | |
| ITO-220AC | 16 | 100 | 0.975 | 35 | 150 | Single | |
| ITO-220AC | 16 | 150 | 0.975 | 35 | 150 | Single | |
| ITO-220AC | 16 | 200 | 0.975 | 35 | 150 | Single | |
| ITO-220AC | 16 | 300 | 1.3 | 50 | 150 | Single | |
| ITO-220AC | 16 | 400 | 1.3 | 50 | 150 | Single | |
| ITO-220AC | 16 | 500 | 1.5 | 50 | 150 | Single | |
| ITO-220AC | 16 | 600 | 1.5 | 50 | 150 | Single | |
| ITO-220AC | 8 | 50 | 0.95 | 35 | 150 | Single | |
| ITO-220AC | 8 | 100 | 0.95 | 35 | 150 | Single | |
| ITO-220AC | 8 | 150 | 0.95 | 35 | 150 | Single | |
| ITO-220AC | 8 | 200 | 0.95 | 35 | 150 | Single | |
| ITO-220AC | 8 | 300 | 1.3 | 50 | 150 | Single | |
| ITO-220AC | 8 | 400 | 1.3 | 50 | 150 | Single | |
| ITO-220AC | 8 | 500 | 1.5 | 50 | 150 | Single | |
| ITO-220AC | 8 | 600 | 1.5 | 50 | 150 | Single | |
| ITO-220AC | 5 | 600 | 1.8 | 30 | 150 | Single | |
| ITO-220AC | 10 | 100 | 0.8 | <10 | 150 | Single | |
| ITO-220AC | 10 | 100 | 0.8 | <10 | 150 | Single | |
| ITO-220AB | 10 | 100 | 0.85 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 100 | 0.85 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 100 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 10 | 35 | 0.84 | <10 | 150 | Single | |
| ITO-220AC | 10 | 45 | 0.84 | <10 | 150 | Single | |
| ITO-220AC | 10 | 50 | 0.8 | <10 | 150 | Single | |
| ITO-220AC | 10 | 60 | 0.8 | <10 | 150 | Single | |
| ITO-220AC | 10 | 90 | 0.8 | <10 | 150 | Single | |
| ITO-220AC | 10 | 90 | 0.8 | <10 | 150 | Single | |
| ITO-220AB | 10 | 90 | 0.85 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 90 | 0.85 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 90 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 10 | 100 | 0.77 | <10 | 175 | Single | |
| ITO-220AB | 10 | 100 | 0.76 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 0.96 | <10 | 175 | Dual Common Cathode | |
| ITO-220AC | 10 | 35 | 0.63 | <10 | 175 | Single | |
| ITO-220AC | 10 | 45 | 0.63 | <10 | 175 | Single | |
| ITO-220AC | 10 | 50 | 0.71 | <10 | 175 | Single | |
| ITO-220AC | 10 | 60 | 0.71 | <10 | 175 | Single | |
| ITO-220AC | 10 | 90 | 0.77 | <10 | 175 | Single | |
| ITO-220AB | 10 | 90 | 0.76 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 15 | 35 | 0.84 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 15 | 45 | 0.84 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 15 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 15 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 15 | 35 | 0.63 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 15 | 45 | 0.63 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 15 | 50 | 0.73 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 15 | 60 | 0.73 | <10 | 175 | Dual Common Cathode | |
| ITO-220AC | 16 | 35 | 0.63 | <10 | 150 | Single | |
| ITO-220AC | 16 | 45 | 0.63 | <10 | 150 | Single | |
| ITO-220AC | 16 | 50 | 0.75 | <10 | 150 | Single | |
| ITO-220AC | 16 | 60 | 0.75 | <10 | 150 | Single | |
| ITO-220AC | 16 | 35 | 0.66 | <10 | 175 | Single | |
| ITO-220AC | 16 | 45 | 0.66 | <10 | 175 | Single | |
| ITO-220AC | 16 | 50 | 0.73 | <10 | 175 | Single | |
| ITO-220AC | 16 | 60 | 0.73 | <10 | 175 | Single | |
| ITO-220AB | 20 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 35 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 45 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 50 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 90 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 90 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 100 | 0.77 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 150 | 0.99 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 200 | 0.87 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 35 | 0.63 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 45 | 0.63 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 50 | 0.71 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.71 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 20 | 90 | 0.77 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 25 | 35 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 45 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 50 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 60 | 0.75 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 35 | 0.64 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 45 | 0.64 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 50 | 0.7 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.7 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 35 | 0.76 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 45 | 0.76 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 100 | 0.82 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 150 | 0.99 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 35 | 0.62 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 45 | 0.62 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 50 | 0.68 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.68 | <10 | 175 | Dual Common Cathode | |
| ITO-220AB | 30 | 90 | 0.82 | <10 | 175 | Dual Common Cathode | |
| ITO-220AC | 7.5 | 35 | 0.84 | <10 | 150 | Single | |
| ITO-220AC | 7.5 | 45 | 0.84 | <10 | 150 | Single | |
| ITO-220AC | 7.5 | 50 | 0.75 | <10 | 150 | Single | |
| ITO-220AC | 7.5 | 60 | 0.75 | <10 | 150 | Single | |
| ITO-220AC | 7.5 | 35 | 0.63 | <10 | 175 | Single | |
| ITO-220AC | 7.5 | 45 | 0.63 | <10 | 175 | Single | |
| ITO-220AC | 7.5 | 50 | 0.73 | <10 | 175 | Single | |
| ITO-220AC | 7.5 | 60 | 0.73 | <10 | 175 | Single | |
| ITO-220AB | 30 | 60 | 0.72 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 50 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 100 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 200 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 400 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 600 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 800 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 8 | 1000 | 1.1 | >2000 | 150 | Single | |
| ITO-220AC | 10 | 30 | 0.55 | <10 | 125 | Single | |
| ITO-220AB | 10 | 30 | 0.55 | <10 | 125 | Dual Common Cathode | |
| ITO-220AC | 10 | 40 | 0.55 | <10 | 125 | Single | |
| ITO-220AB | 10 | 40 | 0.55 | <10 | 125 | Dual Common Cathode | |
| ITO-220AC | 10 | 25 | 0.46 | <10 | 150 | Single | |
| ITO-220AC | 10 | 30 | 0.52 | <10 | 150 | Single | |
| ITO-220AB | 16 | 30 | 0.55 | <10 | 125 | Dual Common Cathode | |
| ITO-220AB | 16 | 40 | 0.55 | <10 | 125 | Dual Common Cathode | |
| ITO-220AB | 20 | 30 | 0.55 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 40 | 0.55 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 20 | 0.49 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 25 | 0.49 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 25 | 30 | 0.49 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 40 | 0.5 | <10 | 125 | Single | |
| ITO-220AB | 10 | 100 | 1.1 | 25 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 1.1 | 25 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 200 | 1.1 | 25 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 100 | 1.02 | 20 | 150 | Single | |
| ITO-220AC | 8 | 150 | 1.02 | 20 | 150 | Single | |
| ITO-220AC | 8 | 200 | 1.02 | 20 | 150 | Single | |
| ITO-220AB | 10 | 100 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 200 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AC | 12 | 500 | 1.75 | 30 | 150 | Single | |
| ITO-220AC | 12 | 600 | 1.75 | 30 | 150 | Single | |
| ITO-220AC | 15 | 500 | 1.75 | 35 | 150 | Single | |
| ITO-220AC | 15 | 600 | 1.75 | 35 | 150 | Single | |
| ITO-220AB | 18 | 50 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 100 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 150 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AB | 18 | 200 | 1.1 | 20 | 150 | Dual Common Cathode | |
| ITO-220AC | 5 | 500 | 1.75 | 25 | 150 | Single | |
| ITO-220AC | 5 | 600 | 1.75 | 25 | 150 | Single | |
| ITO-220AC | 8 | 50 | 1 | 20 | 150 | Single | |
| ITO-220AC | 8 | 100 | 1 | 20 | 150 | Single | |
| ITO-220AC | 8 | 150 | 1 | 20 | 150 | Single | |
| ITO-220AC | 8 | 200 | 1 | 20 | 150 | Single | |
| ITO-220AC | 8 | 300 | 1.3 | 35 | 150 | Single | |
| ITO-220AC | 8 | 400 | 1.3 | 35 | 150 | Single | |
| ITO-220AB | 8 | 500 | 1.75 | 25 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 500 | 1.75 | 25 | 150 | Single | |
| ITO-220AB | 8 | 600 | 1.75 | 25 | 150 | Dual Common Cathode | |
| ITO-220AC | 8 | 600 | 1.75 | 25 | 150 | Single | |
| ITO-220AB | 20 | 300 | 1.2 | 25 | 175 | Dual Common Cathode | |
| ITO-220AC | 10 | 600 | 3 | 25 | 175 | Single | |
| ITO-220AC | 5 | 600 | 3 | 25 | 175 | Single | |
| ITO-220AC | 8 | 600 | 3 | 25 | 175 | Single | |
| ITO-220AB | 10 | 150 | 1.41 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 1.41 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 150 | 1.2 | <10 | 150 | Single | |
| ITO-220AB | 10 | 150 | 1.2 | <10 | 150 | Single | |
| ITO-220AB | 20 | 100 | 0.7 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 100 | 0.79 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 100 | 0.9 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 100 | 0.85 | <10 | 150 | Single | |
| ITO-220AB | 20 | 100 | 0.97 | <10 | 150 | Single | |
| ITO-220AC | 20 | 120 | 0.9 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 120 | 0.91 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 120 | 0.9 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 120 | 1.12 | <10 | 150 | Single | |
| ITO-220AB | 20 | 120 | 1.12 | <10 | 150 | Single | |
| ITO-220AB | 20 | 120 | 1.33 | <10 | 150 | Single | |
| ITO-220AB | 20 | 120 | 1.33 | <10 | 150 | Single | |
| ITO-220AB | 20 | 150 | 1.2 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 150 | 1.2 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 150 | 1.43 | <10 | 150 | Single | |
| ITO-220AB | 20 | 150 | 1.43 | <10 | 150 | Single | |
| ITO-220AB | 20 | 150 | 1.6 | <10 | 150 | Single | |
| ITO-220AB | 20 | 150 | 1.6 | <10 | 150 | Single | |
| ITO-220AB | 10 | 200 | 1.6 | 150 | Dual Common Cathode | ||
| ITO-220AB | 10 | 200 | 1.7 | 150 | Dual Common Cathode | ||
| ITO-220AB | 30 | 100 | 0.8 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 100 | 0.97 | <10 | 150 | Single | |
| ITO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 120 | 0.97 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 120 | 0.98 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 120 | 1.1 | <10 | 150 | Single | |
| ITO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |
| ITO-220AB | 30 | 120 | 1.28 | <10 | 150 | Single | |
| ITO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 150 | 1.36 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 200 | 1.1 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 100 | 0.73 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 100 | 0.81 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 120 | 0.88 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 120 | 0.89 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 150 | 1.43 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 200 | 1.6 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 10 | 45 | 0.68 | <10 | 150 | Single | |
| ITO-220AB | 10 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 80 | 0.72 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 80 | 0.72 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 10 | 80 | 0.81 | <10 | 150 | SINGLE | |
| ITO-220AB | 10 | 80 | 0.81 | <10 | 150 | Single | |
| ITO-220AC | 20 | 45 | 0.66 | <10 | 150 | Single | |
| ITO-220AB | 20 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.65 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.65 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.9 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 60 | 0.9 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 80 | 0.81 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 80 | 0.81 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 20 | 80 | 0.92 | <10 | 150 | SINGLE | |
| ITO-220AB | 20 | 80 | 0.92 | <10 | 150 | Single | |
| ITO-220AC | 30 | 45 | 0.7 | <10 | 150 | Single | |
| ITO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 45 | 0.57 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 60 | 0.73 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 80 | 0.82 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 30 | 80 | 0.95 | <10 | 150 | SINGLE | |
| ITO-220AB | 30 | 80 | 0.95 | <10 | 150 | Single | |
| ITO-220AB | 30 | 60 | 0.6 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 40 | 45 | 0.67 | <10 | 150 | Single | |
| ITO-220AB | 40 | 45 | 0.58 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 40 | 60 | 0.62 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 5 | 200 | 1.6 | <10 | 150 | Single | |
| ITO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |
| ITO-220AB | 60 | 45 | 0.64 | <10 | 150 | Dual Common Cathode | |
| ITO-220AC | 7.5 | 60 | 0.8 | <10 | 150 | Single | |
| ITO-220AC | 7.5 | 60 | 0.8 | <10 | 150 | Single |






