Searching . . .

New 600-V FRED Pt™ Series (8SxTH06FP / 15SxTH06FP)

Features

  • Low QRR (35 nC at 125 °C) / TRR ( 23 ns at 125 °C) at rated 8-A current
  • Low IRRM (2.3 A typ at 125 °C at IF = 8 A)
  • Low VF drop for whole family of Hyperfast rectifiers from 2.1 V at 125 °C to 1.9 V at 150 °C)
  • Rugged TJMAX of 175 °C for extended operating safety margin
  • Industry-standard isolated (up to 2 kV) TO-220 package is safe and easy to mount
  • Halogen-free
  • RoHS-compliant

Benefits:

  • Maximum PFC efficiency, closest ever to SiC, available at the price of silicon
  • Ideal for 80+ and 90+ compliant AC/DC power supplies
  • High-frequency operation with typically 22 % lower losses in PFC stage enables up to 1 % more efficient PFC, allowing downsize of EMI filters, heat sink, and passive components
  • TJMAX of 175 °C allows robust designs extending application temperature operating range with respect to competition

Applications:

  • Continuous conduction mode (CCM) power factor correction (PFC)
  • Server power supplies
  • Desktop power supplies
  • Telecom AC/DC power supplies
  • UPS systems
  • Large panels PDP/LCD power supplies
  • Industrial power supply systems
  • Boosting MPPT stage for solar inverters

Device Specification Table:

Device Number 8S2TH06I-M
IF(AV) 8 A
@ TC 120 °C
VF @125 °C (Typ.) 2.1 V at 8 A
Qrr @ 125 °C at rated IF - 200 A/µs at 390 V 35 nC
Trr @ 125 °C at rated IF - 200 A/µs at 390 V 23 ns
Reverse leakage typ. @ 125 °C 7 µA


TO-220 2-pin

Application Efficiency Improvement Test Results:


 

Test conditions:

    AC Line Voltage Range   110 VAC
    AC Line Frequency   50 Hz
    Converter Switching Frequency   130 kHz
    Output Voltage   390 VDC
    Maximum Output Power   100 W to 800 W
    Power Factor (@ 115 VAC / 300 W)   0.99
    Operating Ambient Temperature   35 °C
    Switch dI/dt   900 A/μs

 Product Datasheet
 Complete set of FRED Pt™ Rectifiers

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword