Searching . . .

Package Options

DO-35 Leaded
Leaded glass diodes package for through hole assembly
Size: 3.9 mm x 1.7 mm + Lead length: 26 mm
MiniMELF (SOD80)
for automated SMD pick and place equipment
Size: 3.5 mm x 1.5 mm
QuadroMELF (SOD80)
MiniMELF glass package for automated SMD pick and place equipment, squared for improved high speed assembly
Size: 3.5 mm x 1.5 mm
MicroMELF
Smallest glass package for automated SMD pick and place equipment, squared for improved high speed assembly.
Size: 1.9 mm x 1.25 mm
SOD-123
SMD Plastic Package
Size: 2.7 mm x 1.55 mm
SOD-323
SMD Plastic Package smaller version of SOD-213
Size: 1.8 mm x 1.3 mm
SOD-523 (SC79)
SMD Ultra small outline Mold Package
Size: 1.2 mm x 0.8 mm
SOT23
SMD for automated pick and place equipment
Size: 2.9 mm x 1.4 mm
Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword