VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZDiodesPress Releases
All Diodes press releases

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

May 30, 2006

Vishay's New 8-A, 600-V Ultrafast Rectifiers Offer 25-ns Reverse Recovery and 150-ns Forward Recovery Times for Lower Power Supply Losses

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

Sept. 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account