Searching . . .

Related press releases

April 05, 2012

Vishay Intertechnology Releases High-Voltage, Ultrafast SMD Avalanche Rectifier in Low-Profile DO-214AC Package

February 15, 2012

Vishay Intertechnology Optocouplers and TMBSŪ Trench MOS Barrier Schottky Rectifiers Honored With EN-Genius Network Product of the Year Awards

January 09, 2012

Vishay Releases 12 New 45 V TMBSŪ Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

September 08, 2011

Vishay Intertechnology Releases 18 New 200 V and 600 V FRED PtŪ Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)

June 30, 2011

Vishay Intertechnology Releases 34 New 600 V FRED PtŪ Hyperfast and Ultrafast Rectifiers in Six Power Packages with Four Different Forward Voltage Drop vs. Recovery Time Trade-Off Options

June 16, 2011

Vishay Releases 12 New 45 V TMBSŪ Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection

June 07, 2011

Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011

April 18, 2011

Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages

April 11, 2011

Vishay Intertechnology Releases New 15 A and 25 A Single-Phase Single In-Line Bridge Rectifiers With Low Forward Voltage Drop Down to 0.73 V for Improved Power Efficiency

March 07, 2011

Vishay Intertechnology Releases 45 V TMBSŪ Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 20, 2011

Vishay Intertechnology Releases Four 45 V TMBSŪ Trench MOS Barrier Schottky Rectifiers for Solar Bypass Applications in SMPC and Axial-Leaded Packages

May 27, 2010

Vishay’s New 600-V, 8-A PFC Rectifier Series Features Diodes with Voltage Drop as Low as 1 V and Recovery Charge as Low as 62 nC in 175 °C-Rated Package

February 03, 2010

Vishay Releases Six New 80-V TMBSŪ Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 13, 2010

Vishay Releases Four New 100-V TMBSŪ Trench MOS Barrier Schottky Rectifiers in Low-Profile, Surface-Mount SMA and SMB Packages

December 18, 2009

Vishay Releases New Enhanced 30-A to 45-A PowerBridge™ Rectifier Series with 600-V to 1000-V VRRM and 1500-V Dielectric Strength

September 02, 2009

Vishay Releases New 600-V PFC High-Frequency Rectifier With 11-ns Reverse Recovery Time and Low Forward Voltage Drop of 2.1 V

August 03, 2009

Vishay’s New Series of Low-Profile, Surface-Mount 1-A Rectifiers Features Voltage Range of 100 V to 200 V and Ultrafast 25-ns Reverse Recovery Time in MicroSMP Package

July 27, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 24, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

February 18, 2009

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A

July 11, 2008

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V Schottky Diodes Offering Maximum Junction Temperature to +175 °C

May 16, 2008

Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM

April 28, 2008

Vishay Releases Four New 600-V PFC High-Frequency Rectifiers with 19-ns and 20-ns Reverse Recovery Times and Low Forward Voltage Drop Ratings of 1.7 V and 1.9 V

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBSŪ Trench Schottky Rectifier

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

May 30, 2006

Vishay's New 8-A, 600-V Ultrafast Rectifiers Offer 25-ns Reverse Recovery and 150-ns Forward Recovery Times for Lower Power Supply Losses

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

December 14, 2005

Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

December 17, 2003

Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices

October 10, 2003

Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links