VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Diodes> Rectifiers>Reverse recovery time 300.1 to 500 ns (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (22):
  Application Note (3)
  Instructions (1)
  Markings (1)
  Technical Note (3)
  SPICE (14)
Diodes: Rectifiers - Reverse recovery time 300.1 to 500 ns
Diode VariationsSingle
BrandVishay Semiconductors

All 15 datasheets shown.
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)Tj max (°C)
1N4948GPinfoDO-204AL11000 1.3 @ 1500175
1N5623GPinfoDO-204AC11000 1.2 @ 1500175
BA159infoDO-204AL11000 1.3 @ 1500125
BA159Dinfo800
BA159DGPinfoDO-204AL1800 1.3 @ 1500175
BA159GPinfo1000
BY396PinfoDO-201AD3100 1.25 @ 3500125
BY397Pinfo200
BY398Pinfo400
BY399Pinfo800
BYM11-1000infoDO-213AB11000 1.3 @ 1500175
BYM11-800info800
BYS459-1500infoTO-220AC6.51500 1.3 @ 6.5350150
BYS459B-1500infoTO-263AB
BYS459F-1500infoITO-220AC
RGF1KinfoDO-214BA1800 1.3 @ 1500175
RGF1Minfo1000
RGL41KinfoDO-213AB1800 1.3 @ 1500175
RGL41Minfo1000
RGP10KinfoDO-204AL1800 1.3 @ 1500175
RGP10KEinfoDO-204AL-E
RGP10MinfoDO-204AL1000
RGP10MEinfoDO-204AL-E
RGP15KinfoDO-204AC1.5800 1.3 @ 1.5500175
RGP15Minfo1000
RGP25KinfoDO-201AD2.5800 1.3 @ 2.5500175
RGP25Minfo1000
RGP30KinfoDO-201AD3800 1.3 @ 3500175
RGP30Minfo1000
RS1KinfoDO-214AC1800 1.3 @ 1500150
RS2KinfoDO-214AA1.5800 1.3 @ 1.5500150
RS3KinfoDO-214AB3800 1.3 @ 3500150
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)Tj max (°C)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account