April 18, 2011
Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages
April 11, 2011
Vishay Intertechnology Releases New 15 A and 25 A Single-Phase Single In-Line Bridge Rectifiers With Low Forward Voltage Drop Down to 0.73 V for Improved Power Efficiency
July 27, 2009
Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height
July 24, 2009
May 16, 2008
Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier Series With 600-V to 1000-V VRRM
December 10, 2004
Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint