VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Diodes>Rectifiers>Reverse recovery time below 10 ns (167 datasheets)
Press Releases
Industry’s First 200-V Dual High-Voltage TMBS®
December 19, 2007
Vishay Releases New Schottky Rectifiers
April 18, 2007
All Diodes press releases
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (85):
  Application Note (1)
  Markings (1)
  Technical Note (1)
  SPICE (82)
 Start a customized parametric search or find a datasheet by using the links below.
Product Lines
Schottky:
    Plastic Axial (17)
    SMD (77)
    Power Pack (51)
    TMBS™ (35)
Ultrafast Recovery:
    Superectifier (5)
    Plastic Axial (4)
    SMD (2)
Reverse voltage
below 50 V (83)
50 to 60 V (46)
61 to 100 V (47)
101 to 200 V (24)
401 to 600 V (6)
601 to 1000 V (6)
above 1000 V (1)
Forward current (IFAV)
1 A or below (16)
1.1 to 2 A (21)
2.1 to 4 A (18)
4.1 to 10 A (39)
10.1 to 20 A (32)
above 20 A (43)
Construction
Plastic Axial (21)
SMD (105)
Power Pack (82)
Superectifier (5)
Package
DO-214 (23)
ITO-220 (54)
MELF (1)
MicroSMP (4)
Plastic Axial (21)
SMP (10)
SMPC (20)
TO-220 (63)
TO-247AD (15)
TO-262AA (27)
TO-263AB (50)
The product links on this page are associated with these brand(s): Vishay Semiconductors
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account