|
| All Diodes press releases |
 |
|
May 28,
2008
|  |
Vishay Releases New Enhanced 10-A to 25-A PowerBridge™ Rectifier
Series With 600-V to 1000-V VRRM
|
|
December 19,
2007
|  |
Vishay Releases the Industry’s First 200-V
Dual High-Voltage TMBS® Trench Schottky Rectifier
|
|
May 19,
2006
|  |
Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C
|
|
December 14,
2005
|  |
Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V
|
|
July 23,
2004
|  |
Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings
|
|
Sept. 05,
2003
|  |
New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C
|
|
April 04,
2003
|  |
New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to
175°C
|
 |
|
|  |