VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZDiodesPress Releases
All Diodes press releases

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account