April 18, 2007
Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint
November 29, 2006
Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package
May 19, 2006
Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C
December 14, 2005
Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V
December 17, 2003
Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices
April 04, 2003
New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C