May 19, 2006
Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C
November 17, 2004
Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current
July 23, 2004
Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings
Sept. 05, 2003
New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C
April 04, 2003
New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C