VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 101 V to 200 V>Fast Avalanche Sinterglass (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 101 V to 200 V - Fast Avalanche Sinterglass
Rev. Voltage (V) 200
Tj max (°C) 175
BrandVishay Semiconductors

All 8 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
1N5417infoSOD-6431.10 @ 3100
BYM36AinfoSOD-6431.6 @ 3100
BYT52DinfoSOD-571.41.3 @ 1200
BYT54DinfoSOD-571.251.5 @ 1100
BYT56DinfoSOD-6431.4 @ 3100
BYW172DinfoSOD-6431.1 @ 3100
BYW32infoSOD-5721.1 @ 1200
BYW72infoSOD-6431.1 @ 3200
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account