VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 101 V to 200 V>Fast Recovery Plastic Axial (19 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Application Note (3)
  Instructions (1)
  Markings (1)
  Technical Note (3)
  SPICE (1)
Diodes: Rectifiers - Reverse voltage 101 V to 200 V - Fast Recovery Plastic Axial
Rev. Voltage (V) 200
Diode VariationsSingle
BrandVishay Semiconductors

All 19 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
1N4935infoDO-204AL1<!--0.0012-->1.2 @ 1200150
1N4935GPinfoDO-204AL1<!--0.0012-->1.2 @ 1200175
1N4935GPEinfoDO-204AL-E
1N4942GPinfoDO-204AL1<!--0.0013-->1.3 @ 1150175
1N4942GPEinfoDO-204AL-E
1N5615GPinfoDO-204AC1<!--0.0012-->1.2 @ 1150175
BY397PinfoDO-201AD3<!--0.00125-->1.25 @ 3500125
BY500-200infoDO-201AD5<!--0.00135-->1.35 @ 7200125
GI812infoDO-204AC1<!--0.0012-->1.2 @ 1750175
GI822infoP6005<!--0.0011-->1.1 @ 5200150
GI852infoDO-201AD3<!--0.00125-->1.25 @ 3200150
GI912infoDO-201AD3<!--0.00125-->1.25 @ 3750150
RGP10DinfoDO-204AL1<!--0.0013-->1.3 @ 1150175
RGP10DEinfoDO-204AL-E
RGP15DinfoDO-204AC1.5<!--0.0013-->1.3 @ 1.5150175
RGP20DinfoGP202<!--0.0013-->1.3 @ 2150175
RGP25DinfoDO-201AD2.5<!--0.0013-->1.3 @ 2.5150175
RGP30DinfoDO-201AD3<!--0.0013-->1.3 @ 3150175
RMPG06DinfoMPG061<!--0.0013-->1.3 @ 1150150
SRP100DinfoDO-204AL1<!--0.0013-->1.3 @ 1100125
SRP300DinfoDO-201AD3<!--0.0013-->1.3 @ 3150125
SRP600DinfoP6006<!--0.0013-->1.3 @ 6150125
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account