Searching . . .

Related press releases

September 08, 2011

Vishay Intertechnology Releases 18 New 200 V and 600 V FRED Pt® Hyperfast and Ultrafast Rectifiers With Forward Currents From 4 A to 15 A and Low Forward Voltage Drop Down to 0.95 V in TO-252AA (D-PAK)

April 18, 2011

Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages

August 03, 2009

Vishay’s New Series of Low-Profile, Surface-Mount 1-A Rectifiers Features Voltage Range of 100 V to 200 V and Ultrafast 25-ns Reverse Recovery Time in MicroSMP Package

July 27, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 24, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

November 17, 2004

Vishay's New Dual High-Voltage Schottky Rectifiers Feature Industry-Best 200-V Reverse Voltage and 20-A Forward Current

September 05, 2003

New 150-V High-Barrier-Height Schottky Rectifiers Offer Low Forward Voltage Drop, Low Leakage, and Maximum Junction Temperature of 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links